1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Sensorless Vector Adjustable Frequency AC Drives

MVX9000 Series   
 
Sensorless Vector Adjustable Frequency AC Drives
MVX9000 Series:Sensorless Vector Adjustable Frequency AC Drives
   
$415.00  MVXF25A0-1
PLACE ORDER
1 year warranty NEW! CE
Sensorless Vector Control with Auto Tuning
Easy to Understand Keypad
PID Control of a Process Variable Such as Pressure, Flow, Temperature, Liquid Level, etc..
Built-In Dynamic Braking Chopper
RS485 Serial Communication Port
Single-Phase or 3-Phase Input Capability on 240 Vac Rated Units, 3 hp and Below

View related products - Drives & Motors

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The Cutler-Hammer® MVX9000 Series sensorless vector adjustable frequency AC Drives from Eaton’s electrical business are designed to provide adjustable speed control of 3-phase motors. These microprocessor-based, sensorless vector drives have standard features that can be programmed to tailor the drive’s performance to suit a wide variety of application requirements. The MVX9000 sensorless vector series utilizes a 32-bit microprocessor and insulated gate bipolar transistor (IGBTs) which provides quiet motor operation, high motor efficiency and smooth low speed performance. The size and simplicity of the MVX9000 Series makes it ideal for hassle free installation where size is a primary concern. Models rated at 480V, 3-phase, 50/60 Hz are available in sizes ranging from 1 to 10 hp. Models rated at 240V, single- or 3-phase, 50/60 Hz are available in sizes ranging from 0.5 to 7½ hp. Models rated at 115V, single-phase, 50/60 Hz are available in the ¼ to 1 hp size range. The standard drive includes a digital display, operating and programming keys on a removable keypad. The display provides drive monitoring as well as adjustment and diagnostic information. The keys are utilized for digital adjustment and programming of the drive and for operator control. Separate terminal blocks for control and power wiring are provided for customer connections. Other features provided as standard include built-in DC braking, RS485 serial communications and PID control.

SPECIFICATIONS
OUTPUT RATINGS
Horsepower: 90 to 132V, 1/4 to 1 hp
    200 to 240V: 1/2 to 71/2 hp
    380 to 480V: 1 to 10 hp
    425 to 660V: 1 to 10 hp
Frequency Range: 0.1 to 400 Hz
Overload Rating: 150% for 60 sec
Frequency Resolution:
    Digital: 0.1 Hz
    Analog: Max (set frequency/1000) Hz
Frequency Accuracy:
    Digital: ±0.01% of max frequency
    Analog: ±0.2% of max frequency
Undervoltage Carryover Limit: 0.3 to 25 sec
MOTOR PERFORMANCE
Motor Control: Sensorless vector
Constant and Variable Torque: Standard
Speed Regulation: 0.5% of base speed
INPUT POWER
Voltage: 50/60 Hz ±3 Hz
    100 to 120V: -10% +10%/1-phase
    200 to 240V: -10% +5%/1-phase
    200 to 240V: -10% +5%/3-phase
    380 to 480V: -10% +10%/3-phase
    500 to 600V: -15% +10%/3-phase
Displacement Power Factor: Better than 0.95
Efficiency: Typically greater than 95%
DESIGN TYPE
Microprocessor: 32-Bit
Converter Type: Diode
Inverter Type: Insulated gate bipolar transistor
Waveform: Sensorless vector
ENVIRONMENT
Operating Temperature: -10 to 50°C (14 to 122ºF), -10 to 40°C (14 to 104ºF); above 71/2 hp)
Humidity: 20 to 90%, non-condensing
Max Elevation: 1000 m (3281')
Codes and Standards: NEMA, IEEE, NEC, design standards, UL Listed, cUL listed, CE marked (requires EMI filter)
Enclosure: Standard, protected chassis (IP20)
PROTECTIVE FEATURES
Ground Fault: Standard
Overload Protection: Standard
Overcurrent: Standard
Overvoltage: Standard
Undervoltage: Standard
Overtemperature: Standard
Overload Limit: Standard
SET UP ADJUSTMENTS, PERFORMANCE FEATURES, OPERATOR CONTROL AND EXTERNAL INTERFACE KEYPAD
Alphanumeric Display: Standard, 1 x 4 character
Digital Indications: Frequency (Hz), Motor Current (amps), User-Defined RUN/STOP, FORWARD/REVERSE and parameters
Diagnostics: Last 3 trips with cause
LED Status Indicators: 8; RUN/STOP, FORWARD/REVERSE, Hz, amps, user defined, and input speed
Operator Functions: START/STOP, speed control (digital or potentiometer), RESET, SETUP keys and ENTER
I/O TERMINAL BLOCK
Analog Inputs: 2 Inputs; 0 to 10 Vdc, 4 to 20 mA
Potentiometer: 1 to 2K
Analog Voltage: Nominal 10 Vdc, 10K input impedance
Analog Current: Nominal 4 to 20 mA 250
Digital Inputs: 6 programmable inputs
Digital Outputs: 1 programmable open collector and 1 form C relay contact
Analog Monitor Output: Analog meter; frequency or output current dynamic brake chopper
PROGRAMMABLE PARAMETERS
Out of the Box: Factory settings loaded for quick start-up
Accel. and Decel.: 2 separately adjustable linear or S curve times; 0.1 to 3000 sec
Auto Restart: Overcurrent, overvoltage and undervoltage with 4 selectable retry restart modes
DC Injection Braking:
    External Fault: Terminal input
    Jog: Terminal input
Fault Reset: STOP/RESET or terminal input
I/O: NO/NC Selectable
Jump Frequencies: 3; with adjustable width
Parameter Security: Programmable software lock
Preset Speeds: 7 preset speeds
PID Controller: PID process control
Reversing: Keypad or terminal
Speed Setting: Keypad, terminal or pot
START/STOP Control: Keypad or terminal
Stop Modes: Decel, coast or DC injection
RELIABILITY
Pretested Components: Standard
Surface Mount Technology: Standard(PCBs) Computerized
Testing: Standard
Final Test with Full Load: Standard Eaton's Cutler-Hammer Engineering
Systems and Service: National network of AF drive specialists

DESCRIPTION HORSEPOWER VOLTS DIMENSIONS IN MM(IN) SHIPPING WEIGHT KG(LBS)
WIDTH HEIGHT DEPTH
¼ to 1 100 - 120 100 (3.9) 151 (5.9) 145 (5.7) 2.8 (6.2)
½ to 2 200 - 240 100 (3.9) 151 (5.9) 145 (5.7) 2.8 (6.2)
3 to 7½ 200 - 240 125 (4.9) 220 (8.6) 193 (7.6) 5.5 (12.1)
1 to 3 380 - 480 100 (3.9) 151 (5.9) 145 (5.7) 2.8 (6.2)
5 to 10 380 - 480 125 (4.9) 220 (8.6) 193 (7.6) 5.5 (12.1)


To Order (Specify Model Number)
 Part Number   Availability   Price   Description    Qty.
 115 VOLT
 MVXF25A0-1 In Stock   $415.00    0.25 hp AC drive, 1 ph input, 230V 3 ph output  
 230 VOLT
 MVX005A0-2    Consult sales   5 hp AC drive, 3 ph input, 3 ph output  
 MVX007A0-2 In Stock   $1,375.00    7.5 hp AC drive, 3 phase input, 3 phase output  
 460 VOLT
 MVX001A0-4 In Stock   $630.00    1 hp AC drive, 3 ph input, 3 ph output  
 MVX002A0-4    Consult sales   2 hp AC drive, 3 ph input, 3 ph output  
 MVX003A0-4 In Stock   $845.00    3 hp AC drive, 3 ph input, 3 ph output  
 MVX005A0-4 In Stock   $980.00    5 hp AC drive, 3 ph input, 3 ph output  
 MVX007A0-4    Consult sales   7.5 hp AC drive, 3 ph input, 3 ph output  
 MVX010A0-4 In Stock   $1,880.00    10 hp AC drive, 3 ph input, 3 ph output  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) MVXF25A0-1 0.25 hp AC drive, 115 VAC 1 ph input, 230V 3 ph output, $415.00

 Related Links - Manual, Related Products
 Product Manual
   Download MVX Series - AC Motor Drives Quick Start
   Download MVX Series - AC Motor Drives User Manual
 Related Products
NFX9000 Series NFX9000 Series:
Adjustable Frequency AC Drives
OMDC-ASP10 Digital Closed Loop Controller OMDC-ASP10 Digital Closed Loop Controller:
Digital Closed Loop Controller For Use With AC or DC Adjustable Speed Drive Systems
OMDC-PU-E Series OMDC-PU-E Series:
AC or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction.
OMAT Series OMAT Series:
General Purpose AC Motors, 56C Frame, Three-Phase, Fractional and Integral HP
OME Series OME Series:
General Purpose AC Motors, Industrial Duty Three-Phase
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
   
Keywords:Sensorless Vector Adjustable Frequency AC Drives, conductivity of water units datalogger software is signal conditioning strain gage data acquisition

   Back to topBack to top




MMV | 78 | 013