Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Transmitter Enclosure For MWTC Miniature Wireless Thermocouple Connectors

MWTC-NEMA Series   
1 year warranty
 
MWTC-NEMA Series:Wireless Transmitter Enclosure For MWTC Miniature Wireless Thermocouple Connectors
Click for larger image.
   
$ 39.00  MWTC-NEMA-18
Compact Polypropylene Enclosure
NEMA 4X (IP65) Protection
Rugged, Splash-Proof Design
Available for 1/8 to 1/4" or 3 to 6 mm OD Thermocouple Probes

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

With the MWTC-NEMA enclosure, you can now measure temperature wirelessly, in almost any environment! Simply insert your thermocouple probe through the compression fitting, attach your MWTC miniature wireless thermocouple connector, tighten, and you’re ready. The MWTC-NEMA can be used with metal-sheathed quick disconnect thermocouples from 1/8 to 1/4" (3 to 6 mm) OD probes. OMEGA offers thermocouples with a variety of sheath materials, including 304 SS, 316 SS, Inconel® and OMEGACLAD® XL; see section A for details. The MWTC wireless thermocouple connector transmits the probe temperature up to 90 m (300') away, at userprogrammed intervals from 2 sec to 2 min. Available for 9 thermocouple calibrations, the MWTC is accurate to ±0.5% (depending on the calibration), and the easy to use software turns your PC into a multi-channel chart recorder or data logger. Your data can even be exported to a spreadsheet, for later analysis.

SPECIFICATIONS
Environmental Rating:
NEMA 4X (IP65), protection from dust and splashing water
Housing Material: Polypropylene plastic
Dimensions: 140 L x 38 mm dia (5.5 x 1.5"); housing/compression fitting requires 1.25" of probe length
Temperature Rating: -10 to 70°C (14 to 158°F), limited by MWTC wireless connector


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the MWTC-NEMA-18  MWTC-NEMA-18 In Stock   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 1/8" dia. probes  
    MWTC-NEMA-316 In Stock   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 3/16" dia. probes  
Click to expand/minimize a list of what others bought with the MWTC-NEMA-14  MWTC-NEMA-14 In Stock   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 1/4" dia. probes  
    MWTC-NEMA-M30 2 Weeks   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 3.0 mm dia. probes  
    MWTC-NEMA-M45 2 Weeks   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 4.5 mm dia. probes  
    MWTC-NEMA-M60 2 Weeks   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 6.0 mm dia. probes  
All dollar amounts on this site are shown in US currency.

 Note: Thermocouple probe and MWTC wireless thermocouple connector/transmitter sold separately.
 Ordering Example: (1) MWTC-NEMA-18 Enclosure, $39.00,  plus (1) MWTC-A-K-915 Miniature wireless connector for Type K thermocouples, $85.00,  plus (1) KQSS-18G-18 Type K thermocouple, 1.8 " OD 304 SS sheath, grounded junction, 18" length, $27.00, $39.00 + 85.00 + 27.00 = $151.00

 Related Links - Related Products
 Related Products
(*)QIN and (*)QSS Series (*)QIN and (*)QSS Series:
Quick Disconnect Thermocouples with Standard Size Molded Connector
MWTC Series MWTC Series:
Miniature Wireless Thermocouple Connectors
   
Keywords:Wireless Transmitter Enclosure Wash-Down, Sanitary and Marine Applications For MWTC Miniature Wireless Thermocouple Connectors, analog signal conditioning cold junction compensation daq system motor encoder