Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Miniature Wireless Thermocouple Connectors

MWTC Series   
1 year warranty NEW! CE
 
Miniature Wireless Thermocouple Connectors
MWTC Series:Miniature Wireless Thermocouple Connectors
Click for larger image.
   
$ 85.00  MWTC-A-K-915
Available in 9 Thermocouple Calibrations
Built-In Cold Junction Compensation and Linearization
MWTC-REC Receivers Work with Multiple Wireless Remote Connectors
Low Power Operation and Sleep Mode for Extended Battery Life
Each Wireless Connector Transmits Measured and Ambient Temperatures in Real Time
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
Choose From USB or Analog Output Models
USB Models Accept 48 Wireless Inputs
Economical Single Channel Model with Analog Output
Wirelessly Transmit up to 90 m (300')

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OMEGA® MWTC Wireless Smart Thermocouple Connector Series features stand-alone, compact, battery powered thermocouple connectors that transmit measurement data back to a mating receiver up to 90 m (300') away. When activated the connector will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup.

Each unit measures and transmits: thermocouple input reading and connector ambient temperature to a receiver and is displayed on the PC screen in real time using the free provided software. When used with an MWTC-REC receiver, data from multiple wireless thermocouple connectors can be received and displayed. Each unit includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.
Video Showcase: Wireless Products

The MWTC-REC series is a family of wireless receivers designed to work with the MWTC transmitters. Three models are available to meet your application needs, with either USB communication to a PC, or analog output(s) to drive a remote display, recorder, data logger or PLC. Transmissions of up to 90 m (300') are possible with the MWTC.

The MWTC-REC1 is a compact multi-channel receiver that connects to your PC through a 1.8 m (6') cable (included). It is capable of working with up to 48 individual MWTC wireless connectors.

The miniature MWTC-REC5 is designed for shorter distances, such as testing and laboratory applications. The size of a flash drive, the MWTC-REC5 plugs right into USB port. The MWTC-REC6 is a compact, single channel receiver that provides an analog output that corresponds to the input range of the MWTC wireless connector it is paired to.

SPECIFICATIONS

TRANSMITTER SPECIFICATIONS
Thermocouple Measurement Range:
  J: -100 to 760°C (-148 to 1400°F)
  K: -100 to 1260°C (-148 to 2300°F)
  T: -200 to 400°C (-328 to 752°F)
  E: -200 to 1000°C (-328 to 1832°F)
  R: 260 to 1760°C (500 to 3200°F)
  S: 260 to 1760°C (500 to 3200°F)
  B: 870 to 1820°C (1598 to 3308°F)
  C: 0 to 2315°C (32 to 4200°F)
  N: -100 to 1260°C (-148 to 2300°F)
Measurement Accuracy (Greater of):
  J, K: ±0.5% of rdg or ±1.0°C (1.8°F)
  T, E, N: ±0.5% of rdg or ±2.0°C (3.6°F)
  R, S, B, C: ±0.5% of full scale
Measurement Resolution: 1°C/1°F
Cold Junction Compensation: -10 to 70°C (14 to 158°F)
Thermocouple Connection: Universal female accepts both standard male (OSTW Series) or miniature male (SMPW Series) mating connector
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included with MWTC-REC1 receiver)
Transmit Sample Rate: Programmable from 2 seconds to 2 min
Radio Frequency: ISM 915 MHz or ISM 868 MHz
RF Output Power: 10 dBm (10 mW)
Approvals:
  Model MWTC-(*)-915: FCC, Class B
  Model MWTC-(*)-868: CE
Range of RF Link:
  Up to 90 m (300'): Outdoor line of sight
  Up to 39 m (130'): Indoor/urban
Software: Requires Windows® OS
Battery: AAA size; 1.5V lithium included; also compatible with 1.5V alkaline or 3.6V lithium
Battery Life (Typical): 330 days at 1 sample/minute reading rate @25°C (77°F)
Data Transmitted to Receiver: Thermocouple reading and connector ambient reading
Dimensions: 76 L x 25.4 W x 13 mm H (3 x 1 x 0.5")
Enclosure: Plastic (Nylon)
Note: Because of transmission frequency regulations, these products may only be used in the United States and Canada (915 MHz models) or Europe (868 MHz models).

RECEIVER SPECIFICATIONS
POWER
  MWTC-REC1: USB bus +5V powered, 300 mA consumption
  MWTC-REC5: USB bus +5V powered, 300 mA consumption
  MWTC-REC6: 12 to 24 Vdc at 50 mA
USB Compatibility: USB 1.1, USB 2.0
LED Indicators: TX transmit/receive (red); USB power (green, MWTC-REC1 only)
Radio Frequency (RF): 915/868 MHz
USB Cable Type: USB 4P(A) male
Analog Output (MWTC-REC6): One, non-isolated 0 to 5 Vdc or 0 to 10 Vdc
Ambient Operating: -10 to 70°C (14 to 158°F), 0 to 95% RH (non-condensing)
DIMENSIONS
  MWTC-REC1: 70 L x 51 W x 20.5 mm H (2.75 x 2 x 0.8")
  MWTC-REC6: 76 x 32 x 26 mm H (3 x 1.25 x 1")
Weight:
  MWTC-REC1: 89 g (0.2 lb) with cable
  MWTC-REC6: 102 g (3.6 oz)
Enclosure/Housing: Plastic

Note: Model MWTC-PC programming cable is included with the MWTC-REC1 Receiver (not included with MWTC-REC5 or MWTC-REC6). This cable is required to setup and program MWTC Wireless Connectors.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    MWTC-A-K-868 In Stock   $85.00    Miniature wireless thermocouple connector, K Thermocouple, EU Freq  
Click to expand/minimize a list of what others bought with the MWTC-A-K-915  MWTC-A-K-915 In Stock   $85.00    Miniature wireless thermocouple connector, K Thermocouple, US/Canada Freq  
    MWTC-A-J-868 In Stock   $85.00    Miniature wireless thermocouple connector, J Thermocouple, EU Freq  
Click to expand/minimize a list of what others bought with the MWTC-A-J-915  MWTC-A-J-915 In Stock   $85.00    Miniature wireless thermocouple connector, J Thermocouple, US/Canada Freq  
    MWTC-A-E-868 In Stock   $85.00    Miniature wireless thermocouple connector, E Thermocouple, EU Freq  
    MWTC-A-E-915 In Stock   $85.00    Miniature wireless thermocouple connector, E Thermocouple, US/Canada Freq  
    MWTC-A-T-868 In Stock   $85.00    Miniature wireless thermocouple connector, T Thermocouple, EU Freq  
Click to expand/minimize a list of what others bought with the MWTC-A-T-915  MWTC-A-T-915 In Stock   $85.00    Miniature wireless thermocouple connector, T Thermocouple, US/Canada Freq  
    MWTC-A-R-868 In Stock   $85.00    Miniature wireless thermocouple connector, R Thermocouple, EU Freq  
    MWTC-A-R-915 In Stock   $85.00    Miniature wireless thermocouple connector, R Thermocouple, US/Canada Freq  
    MWTC-A-S-868 In Stock   $85.00    Miniature wireless thermocouple connector, S Thermocouple, EU Freq  
    MWTC-A-S-915 In Stock   $85.00    Miniature wireless thermocouple connector, S Thermocouple, US/Canada Freq  
Click to expand/minimize a list of what others bought with the MWTC-REC1-915  MWTC-REC1-915 In Stock   $116.00    Multi-channel wireless USB receiver for USA and Canada  
    MWTC-REC1-868 In Stock   $116.00    Multi-channel wireless USB receiver for Europe  
Click to expand/minimize a list of what others bought with the MWTC-REC5-915  MWTC-REC5-915 In Stock   $40.00    Multi-channel wireless USB receiver for USA and Canada  
    MWTC-REC5-868 In Stock   $40.00    Multi-channel wireless USB receiver for Europe  
Click to expand/minimize a list of what others bought with the MWTC-REC6-V1-915  MWTC-REC6-V1-915 In Stock   $49.00    915MHz Wireless transceiver for MWTC series wireless connectors, 0-5Vdc (USA/Canada)  
    MWTC-REC6-V1-868 In Stock   $49.00    868MHz Wireless transceiver for MWTC series wireless connectors, 0-5Vdc (Europe)  
    MWTC-REC6-V2-915 In Stock   $49.00    915MHz Wireless transceiver for MWTC series wireless connectors, 0-10Vdc (USA/Canada)  
    MWTC-REC6-V2-868 In Stock   $49.00    868MHz Wireless transceiver for MWTC series wireless connectors, 0-10Vdc (Europe)  
Click to expand/minimize a list of what others bought with the MWTC-PC  MWTC-PC In Stock   $20.00    MWTC Connector Programming Cable (Included with MWTC-REC1 Receiver. Not Included with MWTC-REC5 or MWTC-REC6 Receivers.  
    REC6-PC In Stock   $15.00    MWTC-REC6 programming cable, 1.8 m (6') Required for Model MWTC-REC6 Receivers  
    MWTC-A-BATT In Stock   $7.00    Spare MWTC battery, 1.5V, “AAA” lithium  
Click to expand/minimize a list of what others bought with the MWTC-NEMA-18  MWTC-NEMA-18 In Stock   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 1/8" dia. probes  
    MWTC-NEMA-316 In Stock   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 3/16" dia. probes  
Click to expand/minimize a list of what others bought with the MWTC-NEMA-14  MWTC-NEMA-14 In Stock   $39.00    NEMA 4X (IP65) enclosure for MWTC wireless connector, for 1/4" dia. probes  

 To order specific models by part number
 Reset  

All dollar amounts on this site are shown in US currency.

 Note: Comes with one 1 m (40") thermocouple sensor (J, K, T, E Models Only) and 3.6 V lithium battery. Receivers include software and a complete operator’s manual.
 Ordering Example: (1) MWTC-REC1-915 Multi-channel 915 mHz receiver, $116.00

   
Keywords:Miniature Wireless Thermocouple Connectors, data acquisition cards instrumentation systems instrumentation systems temperature alarm system