Advanced HMI/Operator Interface |
| NS_Series |
|
 |
|
|
|
 |
Direct Device Access
The NS Series touch screen HMIs offer built-in Ethernet communications, exceptional alarming/recipe/data logging capabilities and live video input/display capabilities. By allowing direct resetting of faults, these HMIs save time and effort in troubleshooting and quickly return your lines to production. The NS Series achieves flexible data access to a variety of devices. It enables operators to reach the devices on the network including special I/O units, intelligent devices, and PLCs.
Reduced Design Time and Costs
We cut your screen project design time from days to a few hours by preprogramming function blocks that easily drag-and-drop into a program. All you do is specify values for key parameters. The built-in Smart Active Parts library lets you establish communications and parameters for a wide range of products. Just select the product and drag its icon into your project and it automatically sets the correct protocols.
Ladder Programs can be Monitored without Using a Personal Computer
A device monitor function that enables monitoring the PLC I/O data required for device maintenance and debugging is included as a standard feature. Ladder monitor lets you monitor PLC program status, search for addresses or instructions, monitor multiple I/O points, and much more. It only takes about 5 seconds to switch from a user screen to the ladder program monitoring screen.
Note: The ladder monitor function is included as a standard feature of the NS8/10/12 programmable terminals. It cannot be used with the NS5.
The integrated simulation function simulates ladder programs and screen data simultaneously even without the actual hardware. Operation is also simple just click the icons, that’s it. No extra software needed.
| SPECIFICATIONS |
| Model |
NS5 |
NS12 |
| Effective Display Area |
195W x 142H x 54D (7.68 x 5.59 x 2.13) |
315W x 241H x 48.5D (12.40 x 9.49 x 1.90) |
| Dimensions mm (in) |
307mm (12.1") |
145 mm (5.7") |
| Display Device |
STN (color) |
High-definition TFT |
| Resolution |
320 x 240 pixels |
800 x 600 pixels |
| View Angle |
± 60° left/right, 45° top, 75° bottom |
± 50° left/right, 45° top, 50° bottom |
| Maximum Screen Capacity |
20MB |
60MB |
| Number of Switches |
300 |
1900 |
Display Colors |
Basic Colors (Objects, Background, etc.) |
256 colors |
256 colors |
Image Data (BMP or JPG images) |
4096 colors |
32,768 colors |
| Screen Data Capacity via Video Input |
N/A |
260,000 colors |
| Backlight Life Expectancy |
N/A |
50,000 hours min |
| Memory Card Capacity |
64 MB |
64 MB |
| Expansion Interface |
N/A |
Controller link and video input board |
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) NS5-SQ11B-V2 5" color HMI with ethernet, $2,150.00, plus (1) CXONE-LT01C-V4 programming software, $1,290.00, plus (1) CBLUSB00 USB Programming Cable, $29.00, $2,150.00 + 1,290.00 + 29.00 = $3,469.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
CP1H Series:
|
|
High Performance Programmable Logic Controllers (PLCs)
|
 |
 |
|
|
|
 |
 |
|
|