Series 700 Temperature Probes with 3 stripped leads use the 44018 thermistor composite as the linear temperature sensor. On special order, probes can also be built with 44019 thermistor composite. The purpose of the Series 700 Probes is to provide a complete probe assembly for use with the circuits requiring the 44018 or 44019A linear thermistor composite.
† All dollar amounts on this site are shown in US currency.
Note: To order probes with phone plug termination add “-PP” as a suffix to part number and add $7 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) OL-701 General Purpose. Vinyl tipped, most rugged probe. Used for short-term water and sub-soil readings. Waterproof construction now standard., $52.00