Precision Linear Thermistor Sensor |
| OL-701 and OL-702 Series |
|
 |
|
|
|
|
|
$
52.00
OL-701
|
| |
Sensors Contain 2 Thermistor Elements Which When Combined with the Optional Resistor Sets, Provide a Linear Output Over a Defined Temperature Range
|
| |
Models OL-701 and OL-701-V Include 3 meters (120") of PVC Insulated Cable with Stripped Leads. Models OL-701-PP and OL-702 Include 3 meters (120") of PVC Insulated Cable with Phone Plug Connectors
|
| |
Temperature Range 0 to 100°C (32 to 212°F)
|
| |
Interchangeability ±0.15°C
|
View related products - Thermistor Elements, Probes and Assemblies
|
| |
|
|
|
 |
Series 700 Linear Response probe assemblies are fitted with precision 44018 linear thermistor elements rated to 100°C (212°F). Each is supplied with 3 meters (120") of PVC cable. A three (3) conductor phone plug or stripped lead termination is available. To order longer leads from the Sales Dept, place a "-length", in feet, after the model number up to 250 feet. Additional lead lengths are available at 80¢ per foot over 10 feet. See Section M for readout instrumentation.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The thermistor elements in these sensors have resistances of 6000 Ohms and 30,000 Ohms at 25°C. When combined with the Optional Resistor Sets shown above, they will provide a linearized output over a defined temperature range. For additional information, click this link.
Ordering Example: (1) OL-701 Linear, vinyl sleeved tip sensor with 44018 thermistor and 3 m (120") of PVC insulated cable,, $52.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
MTP Series:
|
|
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
|
 |
 |
|
|
 |
OTP Series:
|
|
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
|
 |
 |
|
 |
TPJ-(*)-F:
|
|
Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs
|
 |
 |
|
|
|
 |
 |
|
|