Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Linear Tubular Glass Thermistor Sensors

OL-704 Series Glass Immersion Linear Thermistor Sensor   
 
Linear Tubular Glass Thermistor Sensors
OL-704 Series Glass Immersion Linear Thermistor Sensor:Linear Tubular Glass Thermistor Sensors
Click for larger image.
   
$ 185.00  OL-704
This Thermistor Sensor Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
5" Long x 3/16" Diameter Pyrex Probe is chemically Inert for Liquid Immersion Use
Can Be Used For Thermal Titration Studies and Measurement of Freezing Points
Supplied With 120" (3 meters) of PVC Cable and Phone Plug Connector
Maximum Exposure Temperature: 100°C

View related products - Thermistor Elements, Probes and Assemblies

Click to scroll below to order See Specs PDF View a printer friendly page


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    OL-704 In Stock   $185.00    Glass Immersion Sensor with 120" of PVC Cable and Phone Plug Connector  
 Optional Resistor Sets
Click to expand/minimize a list of what others bought with the 44301  44301 In Stock   $12.00    Resistor Set (3200 Ohms and 6250 Ohms)  
Click to expand/minimize a list of what others bought with the 44302  44302 In Stock   $12.00    Resistor Set (5700 Ohms and 12000 Ohms)  
Click to expand/minimize a list of what others bought with the 44303  44303 In Stock   $12.00    Resistor Set (18700 Ohms and 35250 Ohms)  
    44304 In Stock   $12.00    Resistor Set (5700 Ohms and 12400 Ohms)  
All dollar amounts on this site are shown in US currency.

 Note: The thermistor elements in these sensors have resistances of 6000 Ohms and 30,000 Ohms at 25°C. When combined with the Optional Resistor Sets shown above, they will provide a linearized output over a defined temperature range. For additional information, click this link.


 Ordering Example: (1) OL-704 Glass Immersion Probe with 120" (3 meters) of PVC Cable With a Phone Plug Connector, $185.00

   
Keywords:, data logger software power data logger temperature data loggers