Threaded Fitting Immersion Linear Thermistor Sensors |
| OL-710 Series Immersion Linearized Thermistor Sensor With Mounting Thread |
|
 |
|
|
Threaded Fitting Immersion Linear Thermistor Sensors
 |
| Click for larger image. |
|
|
$
75.00
OL-710
|
| |
This Thermistor Sensor Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
|
| |
4.5" Long x 1/8" Diameter 300 Series Stainless Steel Probe with 1/8NPT Mounting Fitting for Use in Pressurized Systems
|
| |
Includes 120" (3 meters) of PVC Insulated and Jacketed Cable
|
| |
Maximum Exposure Temperature: 100°C
|
View related products - Thermistor Elements, Probes and Assemblies
|
| |
|
|
|
|
|
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The thermistor elements in these sensors have resistances of 6000 Ohms and 30,000 Ohms at 25°C. When combined with the Optional Resistor Sets shown above, they will provide a linearized output over a defined temperature range. For additional information, click this link.
Options: For additional cable length add the required length to the Model Number and add $1/ft to the price.
Ordering Example: (1) OL-710 Linear Thermistor Immersion Sensor with 120" (3 meters) of PVC Insualte and Jacketed Cable and Stripped Leads, $75.00
|
|
 |
|
 |
|
 |
|
Back to top
|