Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Small Surface Thermistor Sensors

OL-729 Series Small Surface Thermistor Temperature Sensor   
 
Small Surface Thermistor Sensors
OL-729 Series Small Surface Thermistor Temperature Sensor:Small Surface Thermistor Sensors
Click for larger image.
   
$ 172.00  OL-729
This Thermistor Sensor Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
Small Diameter Tip Provides Quick Response to Temperature Changes
Sensing End Consists of a Stainless Steel Disc with Epoxy Over Thermistor and Cable
Thin Profile Ribbon Cable From Tip Reduces Thermal Conduction Allowing for More Accurate Measurement of Small Places
Thin Ribbon Cable Transitions to 120" (3 meters) of Twisted PVC Insulated and Jacketed Cable with Phone Plug Connector

View related products - Thermistor Elements, Probes and Assemblies

Click to scroll below to order See Specs PDF View a printer friendly page


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    OL-729 In Stock   $172.00    Small Diameter Linearized Thermistor Sensor with 120" (3 meters) of PVC Cable and Phone Plug Connector  
 Optional Resistor Sets
Click to expand/minimize a list of what others bought with the 44301  44301 In Stock   $12.00    Resistor Set (3200 Ohms and 6250 Ohms)  
Click to expand/minimize a list of what others bought with the 44302  44302 In Stock   $12.00    Resistor Set (5700 Ohms and 12000 Ohms)  
Click to expand/minimize a list of what others bought with the 44303  44303 In Stock   $12.00    Resistor Set (18700 Ohms and 35250 Ohms)  
    44304 In Stock   $12.00    Resistor Set (5700 Ohms and 12400 Ohms)  
All dollar amounts on this site are shown in US currency.

 Note: The thermistor elements in these sensors have resistances of 6000 Ohms and 30,000 Ohms at 25°C. When combined with the Optional Resistor Sets shown above, they will provide a linearized output over a defined temperature range. For additional information, click this link.


 Ordering Example: (1) OL-729 Small Diameter Linearized Thermistor Sensor with 120" (3 meters) of PVC Cable and Phone Plug Connector, $172.00

   
Keywords:, 8 channel data logger thermistor chart usb temperature recorder