Imagine that you are a service
engineer going to a job site. You
take the typical tools needed for
work on the job–a voltmeter,
ammeter, etc. However, when you
get to the site, you find that you
really need to measure temperature
and humidity, or two temperatures
or pressures simultaneously. With
Omega’s new dual channel service
logger in hand, all you need to do is
attach a corresponding adaptor to
measure temperature, humidity,
dew point, pressure, event, or even
two temperatures or two pressures
at the same time, all with one
instrument. There are two ways to
order the service logger: (1) as a kit
that includes the base service logger
combined with a particular
measurement adaptor, or
(2) separately, i.e., order the base
logger plus any measurement
adaptors you like. Either way keep
in mind that all measurement
adaptors are interchangeable on
the base service logger–the service
logger automatically recognizes and
controls whichever measurement
adaptor is attached.
Read your data instantly on the
service logger–the backlit
alphanumeric display allows the
user to review the data under
marginal lighting conditions and
provides detailed information on
selected options and instrument
operations. You could also take a
portable printer with you to print
and analyze the information right
then and there.
If the situation calls for long term
information gathering–just leave
the unit at the site for up to 40
days, collect over 4000
measurements on each channel,
and store the information in its 16K
of internal memory for analyzing
later. A Windows software package
is included to transfer recorded
data from the service logger to a
computer. However, use of a
computer is not necessary to
analyze recorded data. Just
connect the service logger directly
to a regular printer and output the
stored information.
Please note, the software provided with the OM-60 is compatible with Window 3.1, 95 and 98.
It is not compatible with newer operating systems such as Win2000 or WinXP.
Specifications OM-60 SERVICE LOGGER Recording Time: Up to 40 days Power: Via supplied 115 Vac,
50/60 Hz ac adaptor (220 Vac
adaptor also available) Battery Backup: 9 V alkaline for
24 hrs of operation Operating Temperature:
0 to 65°C (32 to 150°F) Memory: 16K non-volatile memory
Display: Alphanumeric backlit LCD
display, 16 characters x 2 lines
Printer/Computer Interface:
DB25F connection on logger Dimensions:
130 mmH x 89 mmW x 38 mmD
(51/8 x 31/2 x 11/2" ) Weight: 284 g (10 oz)
OM-60-MOD-TH TEMPERATURE/HUMIDITY SENSOR Probe Type: Complete temperature/RH probe,
housing, 4" long, 1/2" dia, with coiled connecting cable
logger Temperature Sensor: Solid state IC Humidity Sensor: Capacitive polymer Temperature Range: -40 to 55°C (-40 to 130°F) Temperature Accuracy: ±1°C (±2°F) Humidity Range:0 to 100% at 0 to 55°C (32 to 130°F) Humidity Accuracy: ±2 % Dew Point Range: 0 to 55°C (32 to 130°F)
OM-60-MOD-TT DUAL TEMPERATURE ADAPTOR Adaptor Type: Complete with two precision temperature
sensors and connecting cable to logger Temperature Sensor: Solid state IC sensor; temperature
probe is 4" long, 7/32" dia, stainless steel submersible type Temperature Range: -40 to 75°C (-40 to 170°F) Temperature Accuracy: ±1°C (±2 °F)
OM-60-MOD-TP TEMPERATURE/PRESSURE ADAPTOR Adaptor Type: Complete with temperature and pressure
sensors and connecting cable to logger Temperature Sensor: Solid state IC sensor; temperature
probe is 4" long, 7/32" dia, stainless steel submersible type Temperature Range: -40 to 75°C (-40 to 170°F) Temperature Accuracy: ±1°C (±2°F) Pressure Sensor: Stainless steel media compatible
sensor, 1/4" NPT Pressure Range: 0 to 500 psi (0 to 35 bar) Pressure Accuracy: ±1% fs
OM-60-MOD-PP DUAL PRESSURE ADAPTOR Adaptor Type: Complete with two pressure sensors
and connecting cable to logger Pressure Sensor:Stainless steel
media compatible sensor, 1/4" NPT Pressure Range:
0 to 500 psi (0 to 35 bar) Pressure Accuracy: ±1% fs
OM-60-MOD-TE TEMPERATURE/EVENT ADAPTOR Adaptor Type: Complete with precision temperature
sensor and event probe and connecting cable to logger Temperature Sensor: Solid state IC sensor; temperature
probe is 4" long, 7/32" dia, stainless steel submersible type Temperature Range: -40 to 170°F (-40 to 75°C) Temperature Accuracy: ±2°F (±1°C) Event Probe: ac/dc voltage detecting probe with two
wire clip leads Voltage Range: 24 Vac to 270 Vac, 24 Vdc to 180 Vdc
† All dollar amounts on this site are shown in US currency.
Note: All service loggers are supplied complete with WIN 3.1x/95/98 data acquisition software, 115 Vac 50/60 Hz ac adaptor, soft carrying case for service logger and complete operator’s manual.