1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Multifunction Service Logger

OM-60 Series   
1 year warranty OmegaCare Made in the USA
 
Multifunction Service Logger
OM-60 Series:Multifunction Service Logger
Click for larger image.
   
$395.00  OM-60-TH
Reads, Measures and Records Temperature, Humidity, Dew Point, Pressure and Events
Records Data Up to 40 Days
Connects to PC Parallel Port or to a Printer
Displays Data Instantly
Interchangeable Accessory Sensors to Fit Every Application
Alphanumeric Backlit Display

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Software

Imagine that you are a service engineer going to a job site. You take the typical tools needed for work on the job–a voltmeter, ammeter, etc. However, when you get to the site, you find that you really need to measure temperature and humidity, or two temperatures or pressures simultaneously. With Omega’s new dual channel service logger in hand, all you need to do is attach a corresponding adaptor to measure temperature, humidity, dew point, pressure, event, or even two temperatures or two pressures at the same time, all with one instrument. There are two ways to order the service logger: (1) as a kit that includes the base service logger combined with a particular measurement adaptor, or (2) separately, i.e., order the base logger plus any measurement adaptors you like. Either way keep in mind that all measurement adaptors are interchangeable on the base service logger–the service logger automatically recognizes and controls whichever measurement adaptor is attached.

Read your data instantly on the service logger–the backlit alphanumeric display allows the user to review the data under marginal lighting conditions and provides detailed information on selected options and instrument operations. You could also take a portable printer with you to print and analyze the information right then and there.

If the situation calls for long term information gathering–just leave the unit at the site for up to 40 days, collect over 4000 measurements on each channel, and store the information in its 16K of internal memory for analyzing later. A Windows software package is included to transfer recorded data from the service logger to a computer. However, use of a computer is not necessary to analyze recorded data. Just connect the service logger directly to a regular printer and output the stored information.

Please note, the software provided with the OM-60 is compatible with Window 3.1, 95 and 98. It is not compatible with newer operating systems such as Win2000 or WinXP.



Specifications
OM-60 SERVICE LOGGER
Recording Time: Up to 40 days
Power: Via supplied 115 Vac, 50/60 Hz ac adaptor (220 Vac adaptor also available)
Battery Backup: 9 V alkaline for 24 hrs of operation
Operating Temperature: 0 to 65°C (32 to 150°F)
Memory: 16K non-volatile memory Display: Alphanumeric backlit LCD display, 16 characters x 2 lines Printer/Computer Interface: DB25F connection on logger
Dimensions: 130 mmH x 89 mmW x 38 mmD (51/8 x 31/2 x 11/2" )
Weight: 284 g (10 oz)

OM-60-MOD-TH TEMPERATURE/HUMIDITY SENSOR
Probe Type: Complete temperature/RH probe, housing, 4" long, 1/2" dia, with coiled connecting cable logger
Temperature Sensor: Solid state IC
Humidity Sensor: Capacitive polymer
Temperature Range: -40 to 55°C (-40 to 130°F)
Temperature Accuracy: ±1°C (±2°F)
Humidity Range:0 to 100% at 0 to 55°C (32 to 130°F)
Humidity Accuracy: ±2 %
Dew Point Range: 0 to 55°C (32 to 130°F)

OM-60-MOD-TT DUAL TEMPERATURE ADAPTOR
Adaptor Type: Complete with two precision temperature sensors and connecting cable to logger
Temperature Sensor: Solid state IC sensor; temperature probe is 4" long, 7/32" dia, stainless steel submersible type
Temperature Range: -40 to 75°C (-40 to 170°F)
Temperature Accuracy: ±1°C (±2 °F)

   OM-60-MOD-TP TEMPERATURE/PRESSURE ADAPTOR
Adaptor Type: Complete with temperature and pressure sensors and connecting cable to logger
Temperature Sensor: Solid state IC sensor; temperature probe is 4" long, 7/32" dia, stainless steel submersible type
Temperature Range: -40 to 75°C (-40 to 170°F)
Temperature Accuracy: ±1°C (±2°F)
Pressure Sensor: Stainless steel media compatible sensor, 1/4" NPT
Pressure Range: 0 to 500 psi (0 to 35 bar)
Pressure Accuracy: ±1% fs

OM-60-MOD-PP DUAL PRESSURE ADAPTOR
Adaptor Type: Complete with two pressure sensors and connecting cable to logger
Pressure Sensor:Stainless steel media compatible sensor, 1/4" NPT
Pressure Range: 0 to 500 psi (0 to 35 bar)
Pressure Accuracy: ±1% fs

OM-60-MOD-TE TEMPERATURE/EVENT ADAPTOR
Adaptor Type: Complete with precision temperature sensor and event probe and connecting cable to logger
Temperature Sensor: Solid state IC sensor; temperature probe is 4" long, 7/32" dia, stainless steel submersible type
Temperature Range: -40 to 170°F (-40 to 75°C)
Temperature Accuracy: ±2°F (±1°C)
Event Probe: ac/dc voltage detecting probe with two wire clip leads
Voltage Range: 24 Vac to 270 Vac, 24 Vdc to 180 Vdc


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-60 In Stock   $259.00    Service logger only (order measurement adaptors below separately )  
 Measurement Adaptors
    OM-60-MOD-TH In Stock   $146.00    Combination temperature/humidity sensor  
    OM-60-MOD-TT In Stock   $146.00    Dual temperature adaptor  
    OM-60-MOD-TP In Stock   $246.00    Temperature/pressure adaptor  
    OM-60-MOD-PP In Stock   $463.00    Dual pressure adaptor  
    OM-60-MOD-TE In Stock   $146.00    Temperature/event adaptor  
 Service Logger Combined with One Measurement Adaptor
    OM-60-TT In Stock   $395.00    Service logger with dual temperature adaptor  
    OM-60-TP In Stock   $541.00    Service logger with temperature/pressure adaptor  
Click to expand/minimize a list of what others bought with the OM-60-TH  OM-60-TH In Stock   $395.00    Service logger with one combination temperature/ humidity sensor  
    OM-60-TE In Stock   $395.00    Service logger with temperature/event adaptor  
    OM-60-PP In Stock   $719.00    Service logger with dual pressure adaptor  
 Accessories
    OM-CC6 In Stock   $16.00    PC parallel port cable, 6' long, DB25M termination  
    OM-PC6 In Stock   $10.00    Printer cable, 6' long  
All dollar amounts on this site are shown in US currency.

 Note: All service loggers are supplied complete with WIN 3.1x/95/98 data acquisition software, 115 Vac 50/60 Hz ac adaptor, soft carrying case for service logger and complete operator’s manual.

   
Keywords:Multifunction Service Logger, 4 channel data logger rs 232 data logger thermistor control thermocouples calibration

   Back to topBack to top