Non-Metallic Fiberglass NEMA 4X Free Standing Electrical Enclosures, 1 & 2 Door Models, up to 72 x 49" |
| OM-AMFS Series Electrical Cabinet |
|
 |
|
|
|
|
|
$
3,525.00
OM-AM722525FS
|
| |
Insulates and Houses Electrical and Electronic Controls, Instruments and Components Indoors or Outdoors
|
| |
Suited for Higher Temperatures or Corrosive Environments
|
| |
Protect from Dirt, Dust, Oil and Water - Molded-in Drip Shield
|
| |
UL 94 Flammability Rating and UV Stabilized for Outdoor Use
|
| |
3-Point Latching Mechanism with Padlocking Handle
|
| |
Heavy Duty 304 Stainless Steel Continuous Hinge
|
| |
Heavy Duty Lifting Rings
|
| |
Optional Sub-Panels
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
OM-AM FS Series non-metallic fiberglass
electrical cabinets are designed to insulate
and protect electrical and electronic controls,
instruments and components in both indoor
and outdoor applications and are especially
well suited for higher temperatures and
corrosive environments. These NEMA 4X
(IP66) fiberglass electrical cabinets have a
3 point handle with padlocking provisions
and a continuous 304 SS hinge.
SPECIFCATIONS
Service Temperature Rating: -370 to 130°C (-350 to 266°F)
STANDARDS:
UL Types: 1,4, and 4x
CSA Types: 1,4, and 4x
NEMA Types: 1,4, and 4x
IEC Type: IP66
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OM-AM722525FS NEMA 4X Non-metalic fiberglass electrical cabinet, 72 H x 25 W x 26" D, $3,525.00, plus (1) OM-P7225CS Sub-panel , $272.00, $3,525.00 + 272.00 = $3,797.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
|
|
|
|
 |
DR Series:
|
|
DIN Rail Power Supplies, 24 VDC, up to 10A
|
 |
 |
|
|
 |
D5PF Series:
|
|
High Current "Ice Cube" Plug-In Relays with Spade Base
|
 |
 |
|
|
 |
DSUB:
|
|
DIN Rail Interface Modules
|
 |
 |
|
|
|
 |
 |
|
|