The OM-AMHD-R Series enclosure is ideally
designed to insulate and house off grid heavy duty
solar batteries for various telemetry
applications in outdoor locations and are
especially well suited for corrosive or marine
environments. This enclosure comes with a
raised cover and two snap latches, that can be
pad locked, and has 5 mm (0.200") thick walls
for extra strength.
Popular options are the pole mount kits and
the aluminum or steel sub-panels that mount
in the rear of the enclosure.
Industry Standards UL Types: 1, 2, 3, 4, 4X, 12 and 13 CSA Types: 1, 2, 3, 3R, 4 4X, 12 and 13 NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13 IEC 60529 Type: IP66
Specifications Temperature Rating: -31 to 266° F (-35 to 130° C) Color: Gray–RAL 7035 Weight: 18 lbs (288 oz) Box and Cover: Compression molded fiberglass reinforced polyester Gasket: Closed cell neoprene External Hardware: 300 series stainless steel Internal Hardware: Brass inserts and plated screws
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with screws to mount optional sub-panel. Ordering Example: (1) OM-AMHD1860RLF Solar battery box, $219.00, plus (1) OM-PA186 Aluminim sub-panel, $38.00, plus (1) OM-AMPOLEMNT16 Pole mounting kit, $82.00, $219.00 + 38.00 + 82.00 = $339.00
Keywords:Heavy-Duty Solar Battery Box NEMA 4X (IP66) Weatherproof Fiberglass Enclosure