Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Splash Proof Wireless Temperature Data Logger for the Food Processing Industry

OM-CP-RFOT   
5 year warranty NEW! CE Made in the USA
 
OM-CP-RFOT:Splash Proof Wireless Temperature Data Logger for the Food Processing Industry
Click for larger image.
   
$ 499.00  OM-CP-RFOT
Wireless 2-Way Communication
Splashproof (IP67)
Real-Time Operation
2 Year Battery Life
Battery Life Indicator
Memory Wrap Around
Field Upgradeable
Minimal Long-Term Maintenance
Long-Term Field Deployment
HACCP Compliance
Complying with USDA Regulations

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The OM-CP-RFOT is the most advanced wireless temperature data logger in the meat industry today. Its rugged design, equipped with a flexible piercing probe allows it to be used in the harshest environments.

The OM-CP-RFOT is perfectly suited for smoke houses, ovens and other cooking processes up to 212°F (100°C) as well as refrigerators and freezers down to -20°C (-4°F). It is completely splash proof and can withstand wash down cycles. This state-ofthe- art device records and transmits internal product temperature readings back to a central computer for instant real-time monitoring.

The OM-CP-RFOT never needs to be connected to a computer as it has been designed for two way wireless communication. Full communication can be performed directly from a central PC. In addition to wirelessly transmitting data, the OM-CP-RFOT also stores each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time.

This easy to use software features user programmable critical control points, called “cooling flags” to assist in compliance with USDA Appendix B. The “cooling flags” are automatically annotated on the graph and tabular data views. The summary tab provides the cool down duration between each critical control point. The data can also be automatically exported to Excel® for further calculations. Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file. The OM-CP-RFOT was designed with our customers in mind. We offer free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
TEMPERATURE
(Based on Pt100 RTD):
Probe Temperature Range:
-50 to 200°C (-58 to 392°F)
Resolution: 0.01°C
Probe Calibrated Accuracy: ±0.1°C -10 to 150°C (14 to 302°F),
±0.5°C outside of that range

RESISTANCE
Nominal Range: 0 to 500 Ω
Resolution: 0.001Ω
Calibrated Accuracy: ±0.015 Ω
Specified Accuracy Range:0 to 500 Ω at 25°C

WIRELESS
RF Frequency:
2.45GHz IEEE 802.15.4 ultra-low power wireless transceiver
with fully bi-directional communication
Band: ISM band 2.405-2.48 GHz
Output Power: +0dBm typical
Transmitter Range (to Receiver or Repeater): Line-of-sight 122 m (400'), indoors 46 m (150')

GENERAL
Reading Rate:
One reading every two seconds to one every 24 hours
Memory: 20,000 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes:
   Immediate start
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/Windows 7 (32 and 64-bit)
Operating Environment: -20 to 100ºC (-4 to 212ºF), 0 to 100% RH non-condensing
Dimensions:
  Body: 203 x 44 mm dia (8 x 1.75")
  Hook ID: 13 mm (0.5")
  Probe: 101 mm (4") x transitional dia. from 3 to 2.8 mm dia (0.13 to 0.11")
Weight: 250 g (8.8 oz)
Enclosure Material: Tecaform®, food grade OM-CP-RFC1000 Transceiver
(Acts as Receiver or Repeater)
  Sensitivity: -95 dBm typical
  Max Number of Transmitters:
  Up to 20 transmitters sending data directly to the transceiver
  or up to 300 transmitters using additional transceivers
  (20 transmitters per transceiver)
  Max Distance to Transceiver or from one Transceiver
  Outdoor Line-of-Sight: 122 m (400')
  Indoor: 46 m (150')


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM-CP-RFOT In Stock   $499.00    Wireless temperature data logger  
 OM-CP-RFOT-CERT In Stock   $559.00    Wireless temperature data logger and NIST calibration certificate  
 OM-CP-RFC1000 In Stock   $149.00    Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual (supports up to 20 OM-CP-RFOT data loggers)  
 OM-CP-BAT109 In Stock   $15.00    Replacement 3.6 V lithium battery  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 3.6 V lithium battery. Operator’s manual, Windows software and USB interface cable are included with the OM-CP-RFC1000 wireless transceiver package (required to operate the data logger, sold separately).
 Ordering Example: (1) OM-CP-RFOT-CERT  Wireless temperature data logger and NIST calibration certificate, $559.00,  plus (1) OM-CP-RFC1000  Wireless receiver package includes RF receiver, USB cable, Windows software and operator’s manual (supports up to 25 OM-CP-RFOT data loggers, $149.00, $559.00 + 149.00 = $708.00

 Related Links - Manual
 Product Manual
   Download  OM-CP Series - Data Logger Quickstart Guide
   Download  OM-CP Series - Data Logger and Software User Guide
   
Keywords:Splash Proof Wireless Temperature Data Logger for the Food Processing Industry