Wireless pH and Temperature Transmitter |
| OM-CP-RFPH101A |
|
 |
|
|
Wireless pH and Temperature Transmitter
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The OM-CP-RFPH101A is a miniature,
wireless, battery powered, stand-alone,
pH and temperature transmitter. This
all-in-one compact, portable, easy to use
device will measure and transmit pH and
temperature measurements. When
enabled, the wireless transmitter will
transmit readings back to the host
computer where the data can be analyzed
in real time. These readings are also
logged to the device’s memory for added
data security. The convenient slide switch
allows the transmitter to be turned On or
Off without affecting the operation of the
device. The OM-CP-RFPH101A is a major
leap forward in both size and performance.
Numerous devices may transmit data to the
same receiving station. The Windows
software converts your PC into a real time
strip chart recorder. Data can be printed in
graphical or tabular format and can also be
exported to a text or Microsoft Excel file.
Specifications:
TEMPERATURE CHANNEL
Temperature Sensor: A pH electrode with
integral 100Ω Pt RTD temperature sensor
or an external 100Ω Pt RTD temperature
sensor is required (a 100Ω resistor may be
used if temperature compensation is not
needed)
Measurement Range:
-40 to 125°C (-40 to 257°F); 0 to 500 Ω
Temperature Resolution: 0.01°C
(0.001)
Calibrated Accuracy: +0.1°C @25°C
ambient (+0.015)
Input Connection: Removeable screw-terminal;
2, 3 or 4 wire
pH CHANNEL
pH Range: 0.00 to 14.00 pH
(-1000 to +1000 mV)
pH Resolution: 0.01 pH (0.1 mV)
Calibrated Accuracy: +0.1pH
(+1 mV)
Input Connection: Female BNC jack
Input Resistance: 10 12.typical
GENERAL SPECIFICATIONS
Start Time: Software programmable
start time and date, up to six months
in advance
Real Time Recording: May be used
with PC to monitor and record data in
real time
Memory: 13107 readings per channel; 26,214 total readings; software
configurable memory wrap
Reading Interval: 1 reading every 30
seconds to 1 every 12 hours
Calibration: Digital calibration
through software
Data Format: Date and time
stamped, °C, °F, °K, °R, Ω, pH, V, mv,
engineering units specified through
software
Time Accuracy: +1 minute/month at 20 to 30°C
Computer Interface: PC serial
or RS-232C COM interface cable
required); 57600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Maximum Output Power:< 0dBm typical (<1mw)
Range: 36.6 m (120') line of sight
Power: 9 V lithium battery included (user replaceable)
Battery Life: 1 year typical
(1 minute reading rate @ 25°C)
Weight: 113 g (4 oz)
Software:XP SP3/Vista and 7
(32-bit and 64-bit)
Operating Environment:
-5 to +50°C (23 to122°F)
5 to 95% RH non-condensing
Dimensions:
114 H x 61 W x 25 mmD + 51 mm antenna
(4.5 x 2.4 x 1.0" + 2.0" antenna)
Weight: (120 g) 4 oz
View our tutorial on wireless sensors.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Operator's manual, battery, RS-232 cable, and receiving antenna are included with the OM-CP-RFC101A Windows software (software is required to operate the data logger and is sold separately). (NIST calibration for temperature only).
Ordering Example: (1) OM-CP-RFPH101A-CERT Wireless pH and temperature transmitter with NIST calibration certificate, $509.00, plus (1) OM-CP-RFC101A Windows software and 1.2 m (4') RS-232 cable with DB9F termination and receiving antenna, $199.00, $509.00 + 199.00 = $708.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual, Related Products
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OM-CP-RF Series - Wireless Transmitters
|
|
Download
OM-CP Series - Data Logger and Software User Guide
|
|
Download
OM-CP Series - Data Logger Quickstart Guide
|
|
Related Products
|
|
|
|
|
|
|
 |
 |
|
|