Wireless 4 to 20 mA Transmitter Part of the NOMAD®Family |
| OM-CP-RFPROCESS101A |
|
 |
|
|
Wireless 4 to 20 mA Transmitter Part of the NOMAD®Family
 |
| Click for larger image. |
|
|
$
249.00
OM-CP-RFPROCESS101A-1MA
|
|
| |
|
|
|
 |
The OM-CP-RFPROCESS101A is a battery powered current
recorder and wireless transmitter. This is an all-in-one compact,
portable, easy to use device that will measure and transmit process
measurements. When enabled, the wireless transmitter will transmit
readings back to the host computer where the data can be analyzed in
real time. These readings are also logged to the device ’s memory for
added data security. The convenient slide switch allows the
transmitter to be turned on or off without affecting the operation of
the device. The device can be started,stopped and configured
directly from your computer. Its small size allows it to fit almost
anywhere.
In addition to the wireless communications, the
OM-CP-RFPROCESS101A makes data retrieval quick and
easy. Simply plug the device into an empty COM port and our user-friendly software will handle the rest.
The software converts your PC into a real time strip chart recorder. Data
can be printed in graphical or tabular format and can be exported
to a text or Microsoft Excel file.
Specifications
Input Connection: Removable screw terminal
Analog Conversion Time: 133 ms
Frequency Rejection: 60 MHz
Temperature Coefficient: <100
ppm/°C;<50 ppm/°C typical
Specified Accuracy Range: Nominal range @25 °C
Engineering Units: User may define units up to 10 characters in
length (stored within the device)
Scale Factor: User may program
any desired scaling factor from
±1.0000E-31 to ±9.9999E+31.
The scaling factor is stored within
the device.
Memory: 8191 readings; software configurable memory wrap
Reading Interval: Reading every 30 seconds to every 12 hours
Calibration: Digital calibration
through software
Data Format: Date and time stamped, A, mA, µA, engineering
units specified through software
Time Accuracy: +1 minute/month at 20 to 30°C
Computer Interface: PC serial,
RS-232C COM or USB (interface cable
required); 57600 baud
RF Baud Rate: 4800 baud
Maximum Output Power: <0dBm typical (<1mW)
Receiver Sensitiviy (OM-CP-RFC101A): -90dBm typical
RF Carrier Frequency: 418 ± 0.075MHz
Range: 36 m (120') line of sight
Approvals: US (FCC), CA (IC)
Power: 3.6 V lithium battery included
Battery Life: 1 year typical, (1 minute reading rate @25°C)
Operating Environment:
-30 to 70 °C (-22 to158 °F)
0 to 95% RH non-condensing
Software:XP SP3/Vista and 7
(32-bit and 64-bit)
Dimensions:
42 H x 68 W x 20 mm D
(1.7 x 2.7 x 0.8")
Weight: 60 g (2 oz)
View our tutorial on wireless sensors.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The OM-CP-RFC200A receiver package is required to operate the wireless transmiter
Ordering Example: (1) OM-CP-RFPROCESS101A-25MA-CERT Wireless current transmitter with NIST calibration certificate, ±25 mA range, $309.00, plus (1) OM-CP-RFC200A Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual, $249.00, $309.00 + 249.00 = $558.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OM-CP-RF Series - Wireless Transmitters
|
|
Download
OM-CP Series - Data Logger and Software User Guide
|
|
Download
OM-CP Series - Data Logger Quickstart Guide
|
|
|
 |
 |
|
|