Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Counter, Totalizer, Event Transmitter
Part of the NOMAD®Family

OM-CP-RFPULSE101A   
5 year warranty Made in the USA
 
OM-CP-RFPULSE101A:Counter, Totalizer, Event TransmitterPart of the NOMAD®Family
Click for larger image.
   
$ 249.00  OM-CP-RFPULSE101A
Programmable Engineering Units
Automatically Converts your PC
into a Strip Chart recorder
Low Battery Warning
Miniature Size
Interfaces to Tipping Bucket Rain
Gauges or Pulse Output Flow Meters
Real Time Operation
Programmable Scale Factor/Offset
Value Basic Unit

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OM-CP-RFPULSE101A is a low-cost transmitting device that will sense a pulse input or contact closure from external sources such as transducers or pulse initiators (gas, water, and electric meters) and transforms those inputs into engineering units such as gallons/minute. Once activated, the OM-CP-RFPULSE101A senses and transmits the number of pulses/ contact closures that occur within adjacent "time bin" periods. The bin period is 30 seconds to 12 hours. At the end of each bin period, the total number of pulses/counts is transmitted.

The OM-CP-RFPULSE101A then starts another bin period. It will also transmit the current status of its input. This is ideal for recording the status of a contact closure. Data is received at the PC using our receiving antenna that attaches directly to the serial port. All received data is time and date stamped and stored directly in your PC. Transmitted data is also logged to the device’s memory for added data security. The convenient slide switch allows the transmitter to be turned On or Off without affecting the operation of the device.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Maximum Pulse Rate:
100 Hz
Minimum Input Active (Low) Time: 4 ms
Minimum Input Inactive (High) Time: 4 ms
Input Signal: TTL, dry contact, inernal pullup, +30 Vdc max
Input Low Signal: < 0.4 Vdc
Input High Signal: < 2.7 Vdc
Input Connection: Screw terminal
Input Impedance: > 1 K .
Readings: 4095 readings with selectable memory wrap
Recording Interval: 30 seconds to 12 hours,
selectable in software
Range: 36 m (120 ft) line if sight
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
RF Transmitter Operation:
Configurable in software
RF Transmission Interval: 30 seconds to 12 hours,
selectable in software
Start Time: Start time and data programmable through software,
up to six months in advance
Real Time Recording: Device may be used with
PC to monitor and record data in real time
Engineering Units: Stored in device, user may define
any desired scale and offset from ±1.0000E-31 to ±9.9999E+31
Power: 3.6 V lithium battery (included)
Battery Life: At 15 minute reading rate,
25°C: up to 6 months (100 Hz input,
10% duty cycle); up to 1 year
(25 Hz input, 10% duty cycle);
up to 5 years (1 Hz input, 1% duty cycle)
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Data Format: Date and time stamped pulses,
other engineering units programmable through software
Direct Computer Interface: PC serial, RS-232C COM or USB
(interface cable required), 57600 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -20 to 80°C (-4 to 176°F)
5 to 95% RH non-condensing
Dimensions: 35 x 54 x 15mm
(1.4 H x 2.15 W x 0.6 D)
Enclosure: ABS plastic

View our tutorial on wireless sensors.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-CP-RFPULSE101A In Stock   $249.00    wireless counter/totalizer/event data logger  
Click to expand/minimize a list of what others bought with the OM-CP-RFC101A  OM-CP-RFC101A In Stock   $199.00    Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual  
    OM-CP-RFC200A In Stock   $249.00    Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual  
    OM-CP-RFC200A In Stock   $249.00    Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual  
Click to expand/minimize a list of what others bought with the OM-CP-BAT105  OM-CP-BAT105 In Stock   $15.00    Replacement 3.6 V lithium battery  
    OM-CP-CONNECTOR-2 In Stock   $4.00    Replacement 2 position terminal block connector  
All dollar amounts on this site are shown in US currency.

 Note: Operator's manual and USB cable are included with the OM-CP-RFC200A Windows software (software sold separately).
 Ordering Example: (1) OM-CP-RFPULSE101A   Wireless counter/totalizer/event data logger, $249.00

 Related Links - Manual
 Product Manual
   Download  OM-CP-RF Series - Wireless Transmitters
   Download  OM-CP Series - Data Logger and Software User Guide
   Download  OM-CP Series - Data Logger Quickstart Guide
   
Keywords:Counter, Totalizer, Event Transmitter
Part of the NOMAD®Family