Precision RTD Recorder and Wireless Transmitter Part of the NOMAD® Family |
| OM-CP-RFRTDTEMP101A |
|
 |
|
|
Precision RTD Recorder and Wireless Transmitter
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The OM-CP-RFRTDTEMP101A
is a battery powered precision
temperature recorder and wireless
transmitter. This is an all-in-one
compact, portable, easy to use
device that will measure and record
up to 5,461 measurements. The
OM-CP-RFRTDTEMP101A
combines the features from the
standard product line and adds the
convenience of a wireless
transmitter. When enabled,the
wireless transmitter will transmit
readings back to the host computer
where the data can be analyzed in
real time. These readings are also
logged to the device’s memory for
added data security. The
convenient slide switch allows the
transmitter to be turned on or off
without affecting the operation of
the device.
The device can be started, stopped
and configured directly from your
computer. Its small size allows it to
fit almost anywhere. In addition to
the wireless communications, the
OM-CP-RFRTDTEMP101A makes
data retrieval quick and easy.
Simply plug the device into an
available COM port and our
user-friendly software will handle
the rest.
Specifications
TEMPERATURE **
Measurement Range:
-200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy:
±0.05°C @ 25°C
Specified Accuracy Range:
-200 to 850°C (-328 to 1562°F)
RESISTANCE
Nominal Range: 0 to 5000 Ω
Resistance Resolution: 0.001 Ω
Calibrated Accuracy: ±0.015 Ω
Specified Accuracy Range:
0 to 500 Ω at 25°C
Input Connection: Removable screw
terminal; 2, 3 or 4 wire interface
Temperature Effect on Span:
<25 ppm/°C;<10 ppm/°C typical
Temperature Effect on Offset: <10 ppm
over -30 to 70°C
Memory: 5461 readings
Reading Interval: 1 reading every 30
seconds to one reading every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded
within device
Time Accuracy:
±1 minute/month (at 20 to 30°C)
Computer Interface:
PC serial, RS-232C or USB
COM (interface cable required); 57,600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Range: Up to 120 ft line of sight
Approvals: US (FCC), CA (IC)
Power: 3.6V lithium battery included
Battery: 1 year typical (1 min reading rate @ 25°C)
Software: XP SP3/Vista and 7
(32-bit and 64-bit)
Operating Environment:
-30 to 70°C (-22 to 158°F), 5 to 95% RH non-condensing
Dimensions: 1.7 x 2.3 X 0.8"
(42 H x 59 W x 20 mm D)
Weight: 60 g (2 oz)
Start Time: Software programmable start time, up to six
months in advance
Real-Time Recording: May be
used with PC to monitor and record
data in real time
Data Format: Date and time
stamped °C, °F, °K, °R; Ω
**Temperature specifications based on
100 Ω Pt RTD compliant with IEC 751
(1983) and ITS-90, a =0.00385;
View our tutorial on wireless sensors.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: The OM-CP-RFC101A receiver package is required to operate the wireless transmitter.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OM-CP-RF Series - Wireless Transmitters
|
|
Download
OM-CP Series - Data Logger Quickstart Guide
|
|
Download
OM-CP Series - Data Logger and Software User Guide
|
|
|
 |
 |
|
|