Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Thermocouple Temperature Transmitter
Part of the NOMAD® Family

OM-CP-RFTC4000A   
5 year warranty Made in the USA
 
OM-CP-RFTC4000A: Wireless Thermocouple Temperature Transmitter Part of the NOMAD® Family
Click for larger image.
   
$ 249.00  OM-CP-RFTC4000A
Dual Channel Ambient and Remote
Real-Time Operation
Automatically Converts Your PC into a Strip Chart Recorder
Multiple Transmitter Configurations
Automatic Thermocouple Linearization
Memory Wrap Around
Programmable Start Time

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The OM-CP-RFTC4000A is a miniature, wireless, battery powered, stand-alone, thermocouple based temperature transmitter. This all-in-one compact, portable, easy to use device will measure and transmit temperature measurements. When enabled, the wireless transmitter will transmit readings back to the host computer where the data can be analyzed in real time. These readings are also logged to the device’s memory for added data security. The convenient slide switch alows the transmitter to be turned On or Off without affecting the operation of the device. Data is received at the PC using the OM-CP-RFC101A receiver that attaches directly to the serial port. All received data is time and date stamped and stored directly in your PC. Its small size allows it to fit almost anywhere.

The OM-CP-RFTC4000A is a major leap forward in both size and performance. Numerous devices may transmit data to the same receiving station.The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Internal Channel
Temperature Range:

-30 to 70°C (-22 to 158°F)
Temperature Resolution: 0.1°C
Temperature Accuracy:
±0.5°C (0 to 50°C)
Remote Channel Thermocouple Types:
J, K, T, E, R, S, B, N (programmable)
Thermocouple Connection:
female subminiature (SMP)
Cold Junction Compensation:
automatic based on internal channel
Memory: 4095 readings per channel
Reading Interval: 1 reading every 30
seconds to 1 every 12 hours
Calibration Date:
digital calibration through software
Data Format: date and time stamped,
°C, °F, °K, °R ;V, mV, µV
Time Accuracy:
±1 minute/month at 20 to 30°C
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required) 57600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Range: 36 m (120') line of sight
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
(1 minute reading rate @25°C)
Software:XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-30 to 70°C (-222 to 158°F)
0 to 95% RH non-condensing
Dimensions:
44 H x 59 W x 21 mm D
(1.7 x 2.3 x 0.8")
Weight: 60 g (2 oz)
Enclosure: ABS plastic


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-RFTC4000A  OM-CP-RFTC4000A In Stock   $249.00    Wireless temperature transmitter  
Click to expand/minimize a list of what others bought with the OM-CP-RFTC4000A-CERT  OM-CP-RFTC4000A-CERT In Stock   $309.00    Wireless temperature transmitter with NIST calibration certificate  
 Receiver and Accessories
Click to expand/minimize a list of what others bought with the OM-CP-RFC101A  OM-CP-RFC101A In Stock   $199.00    Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual  
    OM-CP-RFC200A In Stock   $249.00    Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual  
Click to expand/minimize a list of what others bought with the OM-CP-BAT105  OM-CP-BAT105 In Stock   $15.00    Replacement 3.6 V lithium battery  
 Thermocouples
Click to expand/minimize a list of what others bought with the KTSS-14U-12  KTSS-14U-12 In Stock   $22.00    12" long K type thermocouple probe with 36" leads. Click here for details and additional models  
Click to expand/minimize a list of what others bought with the JTSS-14U-12  JTSS-14U-12 In Stock   $22.00    12" long J type thermocouple probe with 36" leads. Click here for details and additional models  
Click to expand/minimize a list of what others bought with the TTSS-14U-12  TTSS-14U-12 In Stock   $22.00    12" long T type thermocouple probe with 36" leads. Click here for details and additional models  
    ETSS-14U-12 In Stock   $22.00    12" long E type thermocouple probe with 36" leads. Click here for details and additional models  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 3.6V lithium battery. The OM-CP-RFC200A receiver package is required to operate the wireless transmitter and is sold separately.
 Ordering Example: (1) OM-CP-RFTC4000A-CERT  Wireless temperature transmitter with NIST calibration certificate, $309.00,  plus (1) OM-CP-RFC200A   Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual, $249.00, $309.00 + 249.00 = $558.00

 Related Links - Manual
 Product Manual
   Download  OM-CP-RF Series - Wireless Transmitters
   Download  OM-CP Series - Data Logger and Software User Guide
   Download  OM-CP Series - Data Logger Quickstart Guide
   
Keywords: Wireless Thermocouple Temperature Transmitter
Part of the NOMAD®Family, cold junction compensation momentary pushbutton switch wire probes