Wireless Temperature Transmitter Part of the NOMAD®Family |
| OM-CP-RFTEMP101A |
|
 |
|
|
Wireless Temperature TransmitterPart of the NOMAD®Family
 |
| Click for larger image. |
|
|
$
199.00
OM-CP-RFTEMP101A
|
|
| |
|
|
|
 |
The OM-CP-RFTEMP101A is a
miniature, wireless, battery
powered, stand-alone, temperature
transmitter. This all-in-one compact,
portable, easy to use device that
will measure and transmit
temperature measurements. When
enabled, the wireless transmitter
will transmit readings back to the
host computer where the data can
be analyzed in real time. These
readings are also logged to the
device’s memory for added data
security. The convenient slide
switch allows the transmitter to be
turned On or Off without affecting
the operation of the device. The
device can be started, stopped and
configured directly from your
computer. Its small size allows it to
fit almost anywhere.
In addition to
the wireless communications, the
OM-CP-RFTEMP101A makes data
retrieval quick and easy. Simply
plug the device into an available COM
port and our user-friendly software
will handle the rest. The OM-CP-RFTEMP101A
is a major leap
forward in both size and
performance.
The Windows software converts
your PC into a real time strip chart
recorder. Data can be printed in
graphical or tabular format and can
also be exported to a text or
Microsoft Excel file.
Specifications
Temperature Sensor: Semiconductor
Temperature Range:
-30 to 70°C (-22 to 158°F)
Temperature Accuracy: 0.5°C (0 to 50°C)
Temperature Resolution: 0.1°C
Calibration: Digital
calibration through software
Memory: 8191 readings
Reading Interval: 1 reading every 30
seconds to 1 every 12 hours
Data Format: Date and time
stamped, °C, °F, °K, °R
Time Accuracy: ±1 minute/month
(at 20 to 30°C)
Computer Interface: PC serial,
RS-232C COM or USB for receiver (interface cable required)
57600 baud
Range: 36 m (120') feet line of sight
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Power: 3.6 V lithium battery
included
Battery Life: 1 year typical (1 minute reading rate @ 25°C)
Software: XP SP3/Vista and 7
(32-bit and 64-bit)
Operating Environment:
-30 to 70°C (-22 to 158°F)
5 to 95% RH non-condensing
Communication Frequency:
418 MHz
Dimensions:
20 H x 42 W x 59 mm D
(0.8 x 1.7 x 2.3")
Weight: 60 g (2 oz)
Enclosure: ABS plastic
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Operator's manual, USB cable and receiving antenna are included with the OM-CP-RFC200A Windows software (software is required to operate the data logger and is sold separately).
Ordering Example: (1) OM-CP-RFTEMP101A Wireless temperature transmitter, $199.00, plus (1) OM-CP-RFC200A Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual, $249.00, $199.00 + 249.00 = $448.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OM-CP-RF Series - Wireless Transmitters
|
|
Download
OM-CP Series - Data Logger and Software User Guide
|
|
Download
OM-CP Series - Data Logger Quickstart Guide
|
|
|
 |
 |
|
|