Wireless Temperature Monitoring and Alarming System |
| OM-CP-THERMALERT |
|
 |
|
|
Wireless Temperature Monitoring and Alarming System
 |
| Click for larger image. |
|
|
$
229.00
OM-CP-THERMALERT
|
|
| |
|
|
|
 |
The OM-CP-THERMALERT
temperature monitoring and
alarming system is designed
specifically for hospitals,
laboratories, pharmaceutical
facilities and other critical
temperature monitoring areas.
The system can be used to monitor
a single temperature location or
expanded to include hundreds of
locations by adding additional
transmitters.
The OM-CP-THERMALERT records
both ambient temperature and
humidity and provides real time
notification of temperature
deviations, and features a user
programmable alarm that can be
configured to send a message via
text message, screen alarm/or
e-mail if an alarm condition occurs.
The system includes an internal
sensor window.
The OM-CP-THERMALERT system
is equipped with wireless two-way
communication. Full communication
can be performed directly from a
central PC, including starting,
stopping and downloading.
In addition to wirelessly transmitting
data, it can also store each reading
to internal memory for backup. This
back up data may be retrieved
wirelessly at a later time.
Customers can setup automatic
archiving preferences, ensuring all
data is saved and retained to
comply with federal regulations.
Specifications
TEMPERATURE
Range: -20 to 80°C (-4 to 176°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C
-10 to 150°C (14 to 302°F); ±0.5°C (outside of that range)
WIRELESS
RF Frequency: 2.45 GHz IEEE
802.15.4 ultra-low power wireless
transceiver with fully bi-directional
communication
Band: ISM band 2.405-2.48 GHz
Output Power: +0dBm typical
Transmitter Range (to Receiver or Repeater):
Outdoor Line-of-Sight 122 m (400')
Indoor: 46 m (150')
GENERAL
Reading Rate: One reading every
two seconds to one every 24 hours
Memory: 30,000 readings; software
configurable memory wrap
Wrap Around: Yes
Start Modes:
• Immediate start
• Delay start up to 18 months
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery
(included); user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: OM-CP-RFC1000 required;
115,200 baud
Software: XP SP3/Vista/Windows® 7 (32- and 64-bit)
Operating Environment:
-20 to 80ºC (-4 to 176ºF), 0 to 95% RH non-condensing
Enclosure Material: ABS plastic
Dimensions: 55 W x 127 L x 33 mm D (2.2 x 5.0 x 1.3")
OM-CP-RFC1000 Transceiver
(Acts as Receiver or Repeater)
Sensitivity: -95 dBm typical
Max Number of Transmitters:
Up to 20 transmitters sending data
directly to the transceiver
or up to
300 transmitters using additional
transceivers
(20 transmitters per transceiver)
Max Distance to Transceiver or from one Transceiver
Outdoor Line-of-Sight: 122 m (400')
Indoor: 46 m (150')
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 3.6V lithium battery.
Ordering Example: (1) OM-CP-THERMALERT-CERT Wireless temperature transmitter with NIST calibration certificate, $289.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
OM-CP Series - Data Logger Quickstart Guide
|
|
Download
OM-CP Series - Data Logger and Software User Guide
|
|
|
 |
 |
|
|