Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

WiFi Wireless Temperature and Humidity Data Loggers

OM-EL-WIFI-TH and OM-EL-WIFI-TP   
1 year warranty NEW! CE
 
WiFi Wireless Temperature and Humidity Data Loggers
OM-EL-WIFI-TH and OM-EL-WIFI-TP:WiFi Wireless Temperature and Humidity Data Loggers
Click for larger image.
   
$ 185.00  OM-EL-WIFI-TH
OM-EL-WIFI-TH Wireless Temperature/Humidity Data Logger
OM-EL-WIFI-TP Wireless Temperature Data Logger with Removeable Thermistor Probe
WiFi Capability and Integrated Display
Wireless Connectivity to PC Via WiFi
Easy Set-Up Using Free PC Software Download from omega.com
View and Analyze Multiple Data Loggers Using the PC Application, Including Immediate Graphing of Historic Data
802.11b Compliant
Large Memory–Stores All Data Even if WiFi is Temporarily Disconnected
Rechargeable Internal Lithium Polymer Battery
Configurable High and Low Alarms with Indicator
Maximum and Minimum Readings
Low Battery Indicator
WiFi Connection Indicator
USB Port Used for Recharging

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The OM-EL-WIFI-TH wireless temperature/humidity data logger measures the temperature and humidity of the environment in which it is situated via internal sensors. The OM-EL-WIFI-TP wireless temperature data logger measures temperature via the included removable thermistor temperature probe. Data is transmitted wirelessly via a WiFi network to a PC and viewed using a free software package.

During configuration the data logger will search for an existing wireless network while physically connected to the PC. It can then be placed anywhere within range of the network. If the data logger temporarily loses connectivity with the network, it will log readings until it is able to communicate again with the PC application (max 60 days at 10 second sample interval OM-EL-WIFI-TH); (maximum 120 days at 10 second simple interval OM-EL-WIFI-TP). The range of the data logger can be increased by using WiFi extenders. The probe on the OM-EL-WIFI-TP can be used in a wide range of temperature situations e.g. manufacturing processes, cold storage and hot storage.

The OM-EL-WIFI-TH and OM-EL-WIFI-TP are low powered battery devices. When configured using typical sampling periods (e.g. once every 60 seconds) the data logger will operate for over one year. The battery can then be recharged via a PC or USB 5V wall adaptor using the USB lead provided. The battery is safely charged when the unit is operating between 0 to 40°C (32 to 104°F). It is protected against charging outside this temperature range. Data logger readings may be inaccurate during battery charging.

With both the OM-EL-WIFI-TH and the OM-El-WIFI-TP, the software installed on the PC will allow set-up, data logging and data review. Set-up features will include data logger name, °C/°F, sample rate, and high/low alarms. Once configured, historic data can be viewed via the graphing tool or exported into Excel. This software is available for free from omega.com. The OM-EL-WIFI-TP wireless temperature data logger is supplied with a removable thermistor temperature probe, The probe can be attached to a wall or other flat surface using the included mounting bracket (probe clips into the bracket).

Specifications
OM-EL-WIFI-TH
Temperature Measurement Range: -20 to 60ºC (-4 to 140ºF)
Temperature Resolution: 0.5ºC (1.0ºF) display; 0.1°C (0.1°F) graphed/saved data (recorded)
Humidity Resolution: 1% RH (display and recorded)
Temperature Accuracy (Overall Error Between -10 and 60ºC): ±1.0ºC typical
Humidity Accuracy (Overall Error Between 20 and 80% RH): ±3% RH typical
Memory: 500,000 temperature and 500,000 humidity readings

OM-EL-WIFI-TP
Operating Temperature Range (Data Logger): -20 to 60ºC (-4 to 140ºF)
Probe Temperature Measurement Range: -40 to 125ºC (-40 to 257ºF)
Temperature Resolution: 0.1ºC (0.1ºF) display and recorded
Probe Temperature Accuracy (Overall Error): ±0.5ºC typical, ±2.0ºC maximum
Probe Clip Operating Temperature Range: -40 to 100ºC (-40 to 212ºF)
Memory: 1,000,000 temperature readings
Temperature Probe (Thermistor): High temperature flexible cable with 304 SS end cap
Probe Dimensions: Cable length, 50 cm (19.7"); end cap, 25 x 4.8 mm dia (1 x 0.188")

General
Power: Rechargeable internal lithium polymer battery
Battery Life: 1 year typical
USB Supply Voltage: 4.5 Vdc minimum, 5.5 Vdc maximum
Logging Rate: 1 reading every 10 sec to 1 every 10 hours
Software: WIN XP/VISTA/7 (32-bit or 64-bit), download from omega.com
Weight: 43 g (1.5 oz)
Dimensions (with Mounting Bracket Attached):
97.3 H x 71.3 W x 26.36 mm D (3.8 x 2.8 x 1.04")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM-EL-WIFI-TH In Stock   $185.00    Temperature and humidity data logger  
 OM-EL-WIFI-TP In Stock   $150.00    Temperature data logger with removable thermistor probe  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with wall mount bracket, 0.6 m (2') USB cable and quick start guide. Download software free at omega.com
 Ordering Example: (1) OM-EL-WIFI-TH  WiFi temperature and humidity data logger, $185.00

 Related Links - Manual
 Product Manual
   Download  OM-EL-WIFI-TH - Temp-Humidity Datalogger
   Download  OM-EL-WIFI-TP - Quick Start Manual - Temp Logger
   Download  OM-EL-WIFI-TP - Temperature Data Logger
   Download  OM-EL-WIFI-TH - Temp/Humidity Data Logger
   
Keywords:WiFi Wireless Temperature and Humidity Data Loggers