Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Modular Signal Conditioning System
for Strain Gage Bridges, mV and other Sensor Signals

OM2   
5 year warranty Made in the USA
 
OM2:Modular Signal Conditioning System  for Strain Gage Bridges, mV and other Sensor Signals
Click for larger image.
   
$ 360.00  OM2-165
Compact, Light and Convenient to Use
Easy Access to All Trimpots
Integral Bridge Completion Resistors
Adjustable Bridge Sensor Excitation
Adjustable Filter Frequency AC or DC Operation
Screw Clamp Terminal Blocks

View related products - Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA® OM2 modular signal conditioning system provides a low cost, versatile method of interconnecting a variety of analog signals for measurement and control systems. The OM2 modules interface directly with sensors or analog signals such as strain gages, mV, thermocouples and RTD’s. The module conditions the input signal to an amplified voltage output of ±10 Vdc, allowing longer signal transmission and interfacing with data acquisition products such as analog/digital cards, dataloggers, PLC’s and chart recorders. The backplane includes a power supply (to power the modules) and mounting rails for convenient mounting capability. All connections are easily made with a screwdriver.

The backplane is available with a 115 Vac, 230 Vac or 10-36 Vdc power supply.

The backplane and signal conditioner assembly make a convenient, lightweight and accurate method of multiple signal conditioning in instrumentation environments. The signal conditioning modules can also be used by themselves as single amplifier devices. An optional interface mounting block can be purchased with screw terminations for easy power and output signal hookup. A typical system would include six modules and one backplane/power supply assembly.

For complete product specifications see the detailed spec sheet.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM2-162  OM2-162 In Stock   $370.00    Signal conditioning module for 1/2 and full strain bridge circuits  
Click to expand/minimize a list of what others bought with the OM2-163  OM2-163 In Stock   $385.00    Signal conditioning module for 1/4 , 1/2 and full strain bridge circuits (compatible with OM2-8608 only)  
    OM2-165 In Stock   $360.00    Signal conditioning module for full strain bridge circuits or transducers with open collector output  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the OM2-8608-115AC  OM2-8608-115AC In Stock   $545.00    115 Vac powered backplane for 8 OM2 signal conditioning modules with power supply and mounting rails included  
    OM2-8608-230AC In Stock   $545.00    230 Vac powered backplane for 8 OM2 signal conditioning modules with power supply and mounting rails included  
    OM2-8608-24DC In Stock   $545.00    DC powered backplane for 8 OM2 signal conditioning modules with power supply and mounting rails included; 10 to 36 Vdc power  
    OM2-8608-48DC In Stock   $545.00    DC powered backplane for 8 OM2 signal conditioning modules with power supply and mounting rails included; 24 to 72 Vdc power  
Click to expand/minimize a list of what others bought with the OM2-2006  OM2-2006 In Stock   $245.00    115 Vac powered backplane for one OM2 signal conditioning module with power supply (mounting rails not included) (not compatible with OM2-161)  
    OM2-2005 In Stock   $55.00    ±15 Vdc powered backplane for one OM2 signal conditioning module (screw terminals only) (not compatible with OM2-161)  
    OM2-8100 In Stock   $45.00    Two 16" mounting rails (2 rails already included with OM2-8608)  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manual.

   
Keywords:OM2 Series Modular Signal Conditioning System for Strain Gage Bridges, mV and other Sensor Signals, electric limit switch regenerative drives temperature dataloggers temperature sensor calibration