Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Compact, Low Cost, Modular Signal Conditioners

OM5   
1 year warranty CE Made in the USA
 
Compact, Low Cost, Modular Signal Conditioners
OM5:Compact, Low Cost, Modular Signal Conditioners
Click for larger image.
   
$ 155.00  OM5-IC-120-01-C
Rugged, Compact Economical Signal Conditioning
Modular Design for Mix and Match Capability
Analog Input Modules for Direct Interface to Sensors and Analog Voltage and Current
Isolated
Convenient Connection to User Equipment

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OM5 series modular signal conditioners provide a low cost, high performance method of inter-connecting real-world analog signals with data acquisition, monitoring or control systems. They are designed to interface directly to analog inputs such as thermocouples, RTDs, strain gages and voltage or process current signals. Individual OM5 modules convert these inputs to standardized analog outputs compatible with high-level analog I/O systems. The OM5 is designed to provide easy and convenient solutions to signal conditioning problems of both designers and end users in measurement and control applications. Typical uses include mini- and microcomputer-based measurement systems, standard data acquisition systems, recorders, and dedicated control systems. The OM5 is ideally suited to applications where monitoring and control of temperature, pressure, flow and other analog signals is required.

Specifications
Input Ranges: See ordering table
Common Mode Voltage, Input to Output:1500 Vrms max
Bandwidth:
OM5-II, OM5-IMV, OM5-ITC, OM5-IV, OM5-IP/IC/IN, OM5-LTC, OM5-PT: 4 Hz
OM5-WBS, OM5-WMV, OM5-WV: 10 KHz
Input (field) Protection: 240 Vrms max
Output Range: See ordering table
Output Current limit (input modules): ±14 mA max
Operating Temperature Range: -40 to 85°C
Module Dimensions: 2.28" x 2.26" x 0.60"(58 x 57 x15 mm)



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Frequency Input, 0 to 5 Vdc Output
    OM5-IFI-500-C In Stock   $185.00    Frequency input 0-500 Hz input range, 300 mS response  
    OM5-IFI-1K-C In Stock   $185.00    Frequency input 0-1K Hz input range, 300 mS response  
    OM5-IFI-3K-C In Stock   $185.00    Frequency input 0-3K Hz input range, 170 mS response  
Click to expand/minimize a list of what others bought with the OM5-IFI-5K-C  OM5-IFI-5K-C 5 Weeks   $185.00    Frequency input 0-5K Hz input range, 90 mS response  
    OM5-IFI-10K-C In Stock   $185.00    Frequency input 0-10K Hz input range, 90 mS response  
    OM5-IFI-25K-C In Stock   $185.00    Frequency input 0-25K Hz input range,25 mS response  
    OM5-IFI-50K-C In Stock   $185.00    Frequency input 0-50K Hz input range,20 mS response  
    OM5-IFI-100K-C In Stock   $185.00    Frequency input 0-100K Hz input range,20 mS response  
 Linearized Thermocouple, 0-5V Output
    OM5-LTC-J1-C In Stock   $211.00    J T/C, 0 to 760°C input range  
    OM5-LTC-J2-C In Stock   $211.00    J T/C, -100 to 300°C input range  
    OM5-LTC-J3-C In Stock   $211.00    J T/C, 0 to 500°C input range  
    OM5-LTC-K1-C In Stock   $211.00    K T/C, 0 to 1000°C input range  
Click to expand/minimize a list of what others bought with the OM5-LTC-K2-C  OM5-LTC-K2-C In Stock   $211.00    K T/C, 0 to 500°C input range  
    OM5-LTC-T1-C In Stock   $211.00    T T/C ,-100 to 400°C input range  
    OM5-LTC-T2-C In Stock   $211.00    T T/C, 0 to 200°C input range  
    OM5-LTC-E-C In Stock   $211.00    E T/C, 0 to 1000°C input range  
    OM5-LTC-R-C In Stock   $211.00    R T/C, 500 to 1750°C input range  
    OM5-LTC-S-C In Stock   $211.00    S T/C, 500 to 1750°C input range  
    OM5-LTC-B-C In Stock   $211.00    B T/C, 500 to 1800°C input range  
 Voltage Input
    OM5-IV-1A-C In Stock   $155.00    ±1 V input range, ±5 Vdc output range  
    OM5-IV-5A-C In Stock   $155.00    ±5 V input range, ±5 Vdc output range  
    OM5-IV-10A-C In Stock   $155.00    ±10 V input range, ±5 Vdc output range  
    OM5-IV-1B-C In Stock   $155.00    ±1 V input range, 0-5 Vdc output range  
    OM5-IV-5B-C In Stock   $155.00    ±5 V input range, 0-5 Vdc output range  
    OM5-IV-10B-C In Stock   $155.00    ±10 V input range,0-5 Vdc output range  
    OM5-IV-20A-C In Stock   $155.00    ±20 Vdc input range, ±5 V output range  
    OM5-IV-40A-C In Stock   $155.00    ±40 Vdc input range, ±5 V output range  
    OM5-IV-20B-C In Stock   $155.00    ±20 Vdc input range, 0-5 V output range  
 Wideband Voltage, 10KHz Bandwidth
    OM5-WV-1A-C In Stock   $155.00    Wideband Voltage, ±1 V input range, ±5 Vdc output range  
Click to expand/minimize a list of what others bought with the OM5-WV-5A-C  OM5-WV-5A-C In Stock   $155.00    Wideband Voltage,±5 V input range, ±5 Vdc output range  
    OM5-WV-10A-C In Stock   $155.00    Wideband Voltage,±10 V input range, ±5 Vdc output range  
    OM5-WV-1B-C In Stock   $155.00    Wideband Voltage, ±1 V input range, 0-5 Vdc output range  
    OM5-WV-5B-C In Stock   $155.00    Wideband Voltage, ±5 V input range, 0-5 Vdc output range  
    OM5-WV-10B-C In Stock   $155.00    Wideband Voltage, ±10 V input range, 0-5 Vdc output range  
    OM5-WV-20A-C In Stock   $155.00    Wideband Voltage,±20 Vdc input range, ±5 Vdc output range  
    OM5-WV-40A-C In Stock   $155.00    Wideband Voltage,±40 Vdc input range, ±5 Vdc output range  
 Millivolt Input
    OM5-IMV-10A-C In Stock   $155.00    ±10 mV input range, ±5 Vdc output range  
Click to expand/minimize a list of what others bought with the OM5-IMV-50A-C  OM5-IMV-50A-C 5 Weeks   $155.00    ±50 mV input range, ±5 Vdc output range  
    OM5-IMV-100A-C In Stock   $155.00    ±100 mV input range, ±5 Vdc output range  
    OM5-IMV-10B-C In Stock   $155.00    ±10 mV input range, 0-5 Vdc output range  
    OM5-IMV-50B-C In Stock   $155.00    ±50 mV input range, 0-5 Vdc output range  
    OM5-IMV-100B-C In Stock   $155.00    ±100 mV input range, 0-5 Vdc output range  
 Wideband Millivolt Input, 10 kHz Bandwidth
    OM5-WMV-10A-C In Stock   $155.00    Wideband Millivolt, ±10 mV input range, ±5 Vdc output range  
Click to expand/minimize a list of what others bought with the OM5-WMV-50A-C  OM5-WMV-50A-C In Stock   $155.00    Wideband Millivolt, ±50 mV input range, ±5 Vdc output range  
    OM5-WMV-100A-C In Stock   $155.00    Wideband Millivolt, ±100 mV input range, ±5 Vdc output range  
    OM5-WMV-10B-C In Stock   $155.00    Wideband Millivolt, ±10 mV input range, 0-5 Vdc output range  
    OM5-WMV-50B-C In Stock   $155.00    Wideband Millivolt, ±50 mV input range, 0-5 Vdc output range  
    OM5-WMV-100B-C In Stock   $155.00    Wideband Millivolt, ±100 mV input range, 0-5 Vdc output range  
 Current Input
Click to expand/minimize a list of what others bought with the OM5-II-4/20-C  OM5-II-4/20-C In Stock   $155.00    4-20 mA input range, 0-5 Vdc output range  
    OM5-II-0/20-C In Stock   $155.00    0-20 mA input range, 0-5 Vdc output range  
 Wide Band Strain Gage Input, Isolated, ±5 Vdc Output
Click to expand/minimize a list of what others bought with the OM5-WBS-1-C  OM5-WBS-1-C In Stock   $185.00    Full Bridge Input ±30 mV @ 10V Exc., 300-10 kOhm, 10 kHz bandwidth  
Click to expand/minimize a list of what others bought with the OM5-WBS-2-C  OM5-WBS-2-C In Stock   $185.00    Full Bridge Input ±20 mV @ 10V Exc., 300-10 kOhm, 10 kHz bandwidth  
 RTD Input, Output Range 0 to 5 V
    OM5-IP-N100-C In Stock   $155.00    RTD input, -100 to 100°C input range, 2 or 3 wire, alpha = 0.00385  
    OM5-IP-100-C In Stock   $155.00    RTD input , 0 to 100°C input range, 2 or 3 wire, alpha = 0.00385  
    OM5-IP-200-C In Stock   $155.00    RTD input , 0 to 200°C input range, 2 or 3 wire, alpha = 0.00385  
    OM5-IP-600-C In Stock   $155.00    RTD input , 0 to 600°C input range, 2 or 3 wire, alpha = 0.00385  
    OM5-IP4-N100-C In Stock   $211.00    RTD input , -100 to 100°C input range, 4 wire, alpha = 0.00385  
    OM5-IP4-100-C In Stock   $211.00    RTD input , 0 to 100°C input range, 4 wire, alpha = 0.00385  
    OM5-IP4-200-C In Stock   $211.00    RTD input , 0 to 200°C input range, 4 wire, alpha = 0.00385  
    OM5-IP4-600-C In Stock   $211.00    RTD input , 0 to 600°C input range, 4 wire, alpha = 0.00385  
 Backplanes
Click to expand/minimize a list of what others bought with the OM5-BP-16-C  OM5-BP-16-C In Stock   $324.00    16-Channel OM5 backplane  
Click to expand/minimize a list of what others bought with the OM5-BP-2-C  OM5-BP-2-C In Stock   $69.00    2-Channel OM5 backplane  
Click to expand/minimize a list of what others bought with the OM5-BP-SKT-C  OM5-BP-SKT-C In Stock   $92.00    1-Channel OM5 backplane  
 Power Supplies
Click to expand/minimize a list of what others bought with the OM5-PRT-003  OM5-PRT-003 In Stock   $397.00    3A, 5Vdc, 120Vac power supply  
 Accessories
Click to expand/minimize a list of what others bought with the OM7-IF  OM7-IF In Stock   $58.00    Universal terminal board, requires OM5-CA-04-01 cable  
Click to expand/minimize a list of what others bought with the OM5-CA-04-01  OM5-CA-04-01 In Stock   $35.00    1 meter 26-pin cable with two connectors to connect OM5-BP-16-C to OM7-IF  
    OMX-1363-C In Stock   $61.00    19" rack mount adapter  

 Additonal part numbers detailed in the spec. sheet may be ordered by entering the part number and quantity in the box below.
 Reset  

All dollar amounts on this site are shown in US currency.

 Note: Contact Engineering for custom configurations.

   
Keywords:Compact, Low Cost, Modular Signal Conditioners Transmitters Input Modules Output Modules, pressure data loggers submersible pressure transmitters wireless strain gauge