1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

ac Voltage and Current Measurement Transducers

OM8 Series   
1 year warranty
 
ac Voltage and Current Measurement Transducers
OM8 Series:ac Voltage and Current Measurement Transducers
Click for larger image.
   
Average Measurement
Isolation
0-1 mA and 4-20 mA Outputs Available

View related products - Test Meters - Electrical

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The OM8 series transducers convert AC currents and voltages to dc process signals for direct connection to data acquisition and recording systems. The OM8 employ average measurement techniques in conditioning the ac signal. For measurement of currents and voltages greater than listed, the OM8 are directly compatible with OMEGA instrument transformers.

Specifications
Accuracy: 0.2% of Reading
Sustained Input Overrange: Voltage, 120% continuous, 150% for 5 seconds; Current, 200% continuous, 1000% for 5 seconds
Outputs: 0 to 1 mA dc into 10 Kohm 10 Vdc compliance; 4-20 mA into 750 ohm Max 15 Vdc compliance
Zero Adjust: ±5% minimum
Span Adjust: ±10% minimum
Response Time: <400 msec (0-99% of full scale)
Power Consumption: 5 VA max
Isolation:
Input to output: 2500 Vac, 60 Hz, 1 min;
Input to power: 2500 Vac, 60Hz, 1 min;
Input to case: 2500 Vac, 60 Hz, 1 min;
Power to Output: 2000 Vac, 60 Hz, 1 min;
Power to case: 2000 Vac, 60 Hz, 1 min;
Output to case: 500 Vac, 60 Hz, 1 min
Dimensions:
Self powered units: 104 H x 101 D x 51 mm D (4.1" x 4.0" x 2.0");
auxiliary powered units: 120 H x 133 W x 96 mm D (4.7" x 5.2" x 3.8")

ac Current (Average Measuring) Transducers
Model No.Input SignalInput FrequencyOutput SignalPower Required
OM8-21382AFA00-5 Amp ac50/60 Hz0-1 mA dcSelf powered
OM8-21384AFA00-5 Amp ac400 Hz0-1 mA dcSelf powered
OM8-21382AHD10-5 Amp ac50/60 Hz4-20mA dc120 Vac
OM8-21384AHD10-5 Amp ac400 Hz4-20mA dc120 Vac
OM8-21382AHD20-5 Amp ac50/60 Hz4-20mA dc240 Vac
OM8-21384AHD20-5 Amp ac400 Hz4-20mA dc240 Vac


ac Voltage (Average Measuring) Transducers
Model No.Input SignalInput FrequencyOutput SignalPower Required
OM8-22332AFA00-150 Vac50/60 Hz0-1 mA dcSelf powered
OM8-22334AFA00-150 Vac400 Hz0-1 mA dcSelf powered
OM8-22332AHD10-150 Vac50/60 Hz4-20mA dc120 Vac
OM8-22334AHD10-150 Vac400 Hz4-20mA dc120 Vac
OM8-22332AHD20-150 Vac50/60 Hz4-20mA dc240 Vac
OM8-22334AHD20-150 Vac400 Hz4-20mA dc240 Vac
OM8-22362AFA00-300 Vac50/60 Hz0-1 mA dcSelf powered
OM8-22364AFA00-300 Vac400 Hz0-1 mA dcSelf powered
OM8-22362AHD10-300 Vac50/60 Hz4-20mA dc120 Vac
OM8-22364AHD10-300 Vac400 Hz4-20mA dc120 Vac
OM8-22362AHD20-300 Vac50/60 Hz4-20mA dc240 Vac
OM8-22364AHD20-300 Vac400 Hz4-20mA dc240 Vac




To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 ac Current (Average Measuring) Transducers
    OM8-21382AFA0 In Stock   $105.00    0-5 Amp ac input, 50/60 Hz, 0-1 mA dc output, Self powered  
    OM8-21384AFA0 In Stock   $170.00    0-5 Amp ac input, 400 Hz, 0-1 mA dc output, Self powered  
Click to expand/minimize a list of what others bought with the OM8-21382AHD1  OM8-21382AHD1 7 Weeks   $240.00    0-5 Amp ac input, 50/60 Hz, 4-20mA dc output, 120 Vac  
    OM8-21382AHD2 In Stock   $240.00    0-5 Amp ac input, 50/60 Hz, 4-20mA dc output, 240 Vac  
 ac Voltage (Average Measuring) Transducers
    OM8-22332AFA0 7 Weeks   $105.00    0-150 Vac input, 50/60 Hz, 0-1 mA dc output, Self powered  
    OM8-22362AHD1 In Stock   $240.00    0-300 Vac input, 50/60 Hz, 4-20mA dc output, 120 Vac  
    OM8-22362AHD2 9 Weeks   $240.00    0-300 Vac input, 50/60 Hz, 4-20mA dc output, 240 Vac  
Click to expand/minimize a list of what others bought with the OM8-22332AHD1  OM8-22332AHD1 7 Weeks   $240.00    0-150 Vac input, 50/60 Hz, 4-20mA dc output, 120 Vac  
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
OM9 OM9:
ac Current and Voltage Transducers, True RMS Measurement
OM10 OM10:
Watt Transducers
OM11 OM11:
Combined Watt/VAR Transducers
   
Keywords:ac Voltage and Current Measurement Transducers, design mechanical precision slide

   Back to topBack to top