1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High-Performance PCI-Based Data Acquisition Boards

OMB-DAQBOARD-2000 Series   
 
High Performance PCI-Based Data Acquisition Boards
OMB-DAQBOARD-2000 Series:High-Performance PCI-Based Data Acquisition Boards
   
$829.00  OMB-DAQBOARD-2005
PLACE ORDER
1 year warranty CE
3 Models Available
16-Bit, 200 kHz A/D Converter
8 Differential or 16 Single-Ended Inputs
Expandable Up to 256 Analog Input Channels, while Maintaining 200 kHz (5 µs per channel) Scan Rate
Trigger Modes include Analog, Digital, & Software, with <5 µs Latency
Up to Four 16-bit, 100- kHz Analog Outputs with Infinite Continuous Waveform Output Capability
40 Digital I/O Lines, can be Scanned Synchronously or Asynchronously with Analog Inputs
Digital I/O is Expandable up to 272 Lines
4 Counter/Pulse Input Channels can be Scanned Synchronously or Asynchronously with Analog Inputs
2 Timer/Pulse Outputs Channels
Signal Conditioning & Expansion Options for Thermocouples, Strain Gages, Accelerometers, Isolation, RTDs, over 30 Options in all
Includes DaqView Windows Software, DaqX API Library, Drivers for Visual Basic, C++, and Delphi for Windows XP and Higher, C++ for Linux, DasyLab, TestPoint, and LabView

View related products - Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMB-DAQBOARD-2000 Series sets the price/performance benchmark for high-speed, multi-function plug-and-play data acquisition for PCI bus computers. The hardware design offers all of the features normally found on significantly more expensive boards, including 16-bit, 200 kHz A/D, 100% digital calibration, bus mastering, two or four 16-bit, 100 kHz D/A converters, 40 digital I/O lines, four counters and two timers.

The OMB-DAQBOARD-2000 Series is supported by a growing family of over 30 signal conditioning and expansion options, offering signal conditioning for thermocouples, RTDs, accelerometers, isolation, high-voltage, strain gages, and much more. Up to 528 channels of analog and digital I/O can be accessed using one OMB-DAQBOARD-2000, while maintaining the 5 µs per channel update rate. Up to four OMB-DAQBOARD-2000s can be installed into one PC.

Software support is the most extensive of any board, including comprehensive drivers for nearly every programming environment under Windows XP and higher. Included in this list are Visual Basic, C++, Delphi, TestPoint, LabVIEW, and DASYLab, and C++ for Linux. Also included is a suite of DaqView software options for setup, acquisition, display, and analysis of acquired data—no programming required.

Synchronous I/O for High-Speed Applications
The OMB-DAQBOARD-2000 Series sets a new standard with its ability to make analog measurements, read digital inputs, and read counter inputs, while synchronously generating up to four analog outputs and/or a 16-bit digital pattern output. Most other boards require CPU interaction to access I/O other than analog input, making it impossible to generate time-critical analog waveforms or digital patterns. With the new OMB-DAQBOARD-2000 Series, the true power of today's PCI-based PCs can be unleashed.

The same synchronous features of the OMB-DAQBOARD-2000 extend to its family of OMB-DBK signal conditioning and expansion options. Up to 256 analog input channels and 272 (P2 only) digital I/O channels can also be accessed synchronously to one another, with precise and deterministic channel-to- channel timing. Up to four OMB-DAQBOARD-2000s can be installed in one PC, quadrupling the channel capacity to over 1000 analog input channels, 1000 digital I/O channels and 16 high-speed analog output channels.

Signal I/O One 100-pin connector on the OMB-DAQBOARD-2000 Series provides access to all of the input and output signals. Unlike other multifunction boards that require multiple PC slots, the OMB-DAQBOARD-2000 Series accommodates all I/O using one cable and utilizes only a single PCI slot.

The 100-pin OMB-DAQBOARD/2000 Series I/O connector, P4, is logically divided into three sub-ports, P1, P2, and P3. P1, the analog input port, contains all of the analog input channels, as well as the sequencer control signals for accessing external analog input options. All analog expansion options attach to the P1 port. P2, the general purpose digital I/O port, can be used directly to control and monitor 24 digital I/O lines. P2 can also function as the digital I/O expansion port, whereby the 24 lines are exclusively used to control external digital OMB-DBK expansion options, for up to 256 lines of digital input or output. P3 contains an additional 16-bit digital I/O port, as well as the counter inputs, timer outputs, and analog outputs. Several options are available to provide easy user access to all of the I/O signals on P4.

Analog Input (P1) The OMB-DAQBOARD-2000 Series has a 16-bit, 200 kHz A/D coupled with 16 single-ended, or 8 differential analog inputs. Thirteen software programmable ranges provide inputs from ±10 V to ±156 mV full scale. Each channel can be software configured for a different range, as well as for single-ended or differential, and unipolar or bipolar input. Beyond the 16 built-in analog inputs, the user can expand the OMB-DAQBOARD-2000 Series up to 256 analog inputs using external OMB-DBK signal conditioning and expansion options. As with the on-board channels, expansion channels are scanned at the same 5 µs/channel rate (200 kHz), and most are software-programmable for range. There is no speed penalty for scanning expansion channels versus built-in channels. The OMB-DBK expansion options offer a wide variety of signal measurements, including thermocouples, RTDs, strain gages, accelerometers, high voltage, isolation, current, and much more.
See the Related Links section at the bottom of this page for more details on the expansion panels.


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OMB-DAQBOARD-2001  OMB-DAQBOARD-2001 6 Weeks   $1,399.00    16-bit, 200 kHz data acquisition board for the PCI-bus with 16 analog inputs, 40 digital I/O, 6 counter/timers, 2-frequency generators and 4 analog waveform outputs  
Click to expand/minimize a list of what others bought with the OMB-DAQBOARD-2000  OMB-DAQBOARD-2000 In Stock   $969.00    Same as OMB-DAQBOARD-2001 but with only 2 analog outputs  
Click to expand/minimize a list of what others bought with the OMB-DAQBOARD-2005  OMB-DAQBOARD-2005 6 Weeks   $829.00    Same as OMB-DAQBOARD-2001 but with no analog outputs  
    OMB-DAQBOARD-2003 In Stock   $649.00    Same as OMB-DAQBOARD-2001 with analog output only (no analog inputs, digital I/O, counter/timers or frequency generators)  
    OMB-DBK200 In Stock   $45.00    Adapter board for analog I/O (P1 port)  
    OMB-DBK206 In Stock   $274.00    Screw terminal adapter board  
    OMB-DBK208 6 Weeks   $239.00    Solid state relay board  
Click to expand/minimize a list of what others bought with the OMB-DBK209  OMB-DBK209 In Stock   $65.00    DIN rail mount adapter board for P1, P2, P3 ports  
Click to expand/minimize a list of what others bought with the OMB-CA-195  OMB-CA-195 In Stock   $94.00    100-conductor expansion 0.9 m (3') cable  
Click to expand/minimize a list of what others bought with the OMB-CA-195-6  OMB-CA-195-6 In Stock   $109.00    100-conductor expansion 1.8 m (6') cable  
All dollar amounts on this site are shown in US currency.

 Note: All OMB-DAQBOARD-2000s include a CD ROM with all documentation including operator’s manual, DaqView Windows Software, DAQX API library for Windows XP/Vista/7 for C++, Visual Basic and Delphi and drivers for LabView, TestPoint and DasyLab.
 Ordering Example: (1) OMB-DAQBOARD-2001 16-bit, 200 kHz data acquisition board for PCI-bus with 16 analog inputs, 40 digital I/O, 6 counter/timers, 2 frequency generators and 4 analog waveform outputs, $1,399.00

 Related Links - Related Products
 Related Products
OMB-DBK81, OMB-DBK82,<br>OMB-DBK83, OMB-DBK84 OMB-DBK81, OMB-DBK82,
OMB-DBK83, OMB-DBK84
:
7 & 14 Channel Low-Noise, High Accuracy, Thermocouple and mV Expansion Options for the OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
OMB-DBK80 OMB-DBK80:
16-Channel Differential Input Voltage Card for use
with OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
OMB-DBK2 OMB-DBK2:
4-Channel D/A Voltage-Output Card for OMB-DAQBOARD-2000 Series
OMB-DBK5 OMB-DBK5:
4-Channel Current Output Card for OMB-DAQBOARD-2000 Series
OMB-DBK7 OMB-DBK7:
4-Channel Frequency-Input Card for OMB-DAQBOARD-2000 Series and OMB-LOGBOOK
OMB-DBK8 OMB-DBK8:
8-Channel High-Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
OMB-DBK9 OMB-DBK9:
8-Channel RTD Measurement Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
OMB-DBK80 OMB-DBK80:
16-Channel Differential Input Voltage Card for use
with OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
OMB-DBK15 OMB-DBK15:
Universal Current/Voltage Input Card for OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
OMB-DBK20 and OMB-DBK21 OMB-DBK20 and OMB-DBK21:
48-Line General-Purpose Digital I/O Cards for OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
OMB-DBK24 OMB-DBK24:
24-Line Optically Isolated Digital-Output Module for OMB-LOGBOOK, OMB-DAQBOARD-2000 Series and OMB-DIGIBOOK
OMB-DBK23 OMB-DBK23:
24-Line Optically Isolated Digital-Input Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
   
Keywords:, 2 axis accelerometer accelerometer data logger force gages k type thermocouples

   Back to topBack to top




MMV | 78 | 004