Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

16-Channel Isolated Analog Signal Conditioning Card for OMB-LOGBOOK-300, OMB-DAQBOARD-2000 Series and OMB-DAQSCAN-2000 Series

OMB-DBK207   
1 year warranty OmegaCare
OMB-DBK207:16-Channel Isolated Analog Signal Conditioning Card for OMB-LOGBOOK-300, OMB-DAQBOARD-2000 Series and OMB-DAQSCAN-2000 Series
Click for larger image.
   
$ 249.00  OMB-DBK207
Accepts Up to 16 OM5 (5B Compatible) Isolated Analog Input Modules
500 Vdc Channel-to-Channel and Channel-to-System Isolation
Modules Can be Mixed in Any Combination to Measure Temperature, Strain, Volts, Current, and Frequency
Per-Channel Screw Terminals (14-22 AWG) for Easy Signal Connection, Cold- Junction Sensors for Thermocouple Applications (OMB-DBK207/CJC), and Socket for Current Resistors
Up to 16 OMB-DBK207 and/or OMB-DBK207/ CJC Boards Can be Daisy-Chained, Supporting Expansion to 256 Isolated Analog Inputs
Requires 5 Vdc Power Supply
Optional Rack Mount Kit
Easily Configured with DaqView Software (No Programming Required)

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF

The OMB-DBK207 and OMB-DBK207/CJC signal conditioning and expansion boards can be configured, on a per-channel basis,
with up to 16 isolated OM5 (5B) analog input modules. Both boards feature screw terminals per channel for the convenient connection of field signals as well as sockets for current conversion resistors (supplied with OM5 (5B) current I/O modules, sold separately). The OMB-DBK207/CJC also includes per-channel coldjunction compensation. This allows OM5 (5B) thermocouple modules to output linearized and compensated values eliminating the need for any components apart from a usersupplied thermocouple.

Each user-configurable OM5 (5B) signal conditioning module offers 500 V isolation from the system and from other channels. A wide variety of analog input modules are available for measuring temperature (thermocouple and RTD), strain, volts, current, and frequency.

Up to 16 OMB-DBK207 and/or OMB-DBK207/CJC boards can be daisy-chained (via multiple OMB-CA-37-x cables) providing expansion for up to 256 analog input channels. For applications with both analog and digital I/O channel expansion requirements, the OMB-DBK208 and OMBDBK210 expansion boards are available. All OMB-DBK signal conditioning and expansion boards are scanned at 5 µs/channel.

The OMB-DBK207 and OMB-DBK207/CJC ship with panel-mount hardware but they can also be rack-mounted with the optional rack mounting kit. The OMB-DBK209 and OMBDBK206 adapter boards are used to convert the 100-pin (P4) connector from the
OMB-DAQBOARD-2000 series boards to three expansion ports P1, P2, and P3).

Specifications
Module Capacity: 16, input only, OM5 (5B) compatible modules
Cable: OMB-CA-37-x and OMB-CA-195
DC Input Fuse: 3 A, reset type
Power Requirement: 5 Vdc, regulated
Operating Environment: 0 to 70°C (32 to 158°F)
Relative Humidity: 95% RH non-condensing
Connectors:
P4: 100-pin connector for connection to OMB-DAQBOARD-2000 Series
P4 connector via an OMB-CA-195 cable
P1: 2 P1 (DB37) connectors provide connection to Daq system
P1 and analog expansion via single OMB-CA-37-x cable
or multiple OMB-CA-37-1 cables
Screw Terminals: 16 sets of 4-connector blocks

ISOLATION (DC OR AC PEAK)
Signal Inputs to Daq Device:
500 V
Input Channel-to-Channel: 500 V
CJC: Cold-junction compensation, applicable to OMB-DBK207/CJC board only


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMB-DBK207 In Stock   $249.00    16-channel isolated analog signal conditioning card  
 OMB-DBK207/CJC In Stock   $399.00    16-channel isolated analog signal conditioning card with on-board CJC (cold-junction compensation) for thermocouple measurements  
 OMB-RACK3 In Stock   $41.00    Rack mount kit for OMB-DBK207 and OMB-DBK207/CJC  
 OM5-LTC-J1-C In Stock   $205.00    Type J thermocouple input module, 0 to 760°C input range, 0 to 5 Vdc output  
 OM5-LTC-K1-C In Stock   $205.00    Type K thermocouple input module, 0 to 1000°C input range, 0 to 5 Vdc output  
 OM5-IP-200-C In Stock   $150.00    100 Ohm Pt RTD input module, 0 to 200°C input range, 0 to 5 Vdc output  
 OM5-IMV-100B-C In Stock   $150.00    Isolated millivolt input module, ±100 mV input range, 0 to 5 Vdc output  
 OM5-IMV-10B-C In Stock   $150.00    Isolated voltage input module, ±10 Vdc input range, 0 to 5 Vdc output  
 OMB-CA-195 In Stock   $79.00    100-conductor expansion cable for OMB-DAQBOARD-2000, 0.9 m (3') long  
 OMB-CA-37-1 In Stock   $51.00    37-pin single option expansion cable for OMB-DAQSCAN-2000 and OMB-LOGBOOK-300, 18 cm (7") long  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) OMB-DBK207/CJC  16-channel isolated analog signal conditioning card with on-board CJC (cold-junction compensation) for thermocouple measurements = $399.00

   
Keywords.:16-Channel Isolated Analog Signal Conditioning Card for OMB-LOGBOOK-300, OMB-DAQBOARD-2000 Series and OMB-DAQSCAN-2000 Series

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global