Speed Sensor Kit for AC or DC NEMA "C" Face Motors, for use with Tachometers and Close Loop Controls. |
| OMDC-CF Series Motor Speed Sensor |
|
 |
|
|
|
|
|
$
350.00
OMDC-CF-H1
|
| |
For All NEMA C Face Motors
|
| |
Molded Sensing Disk, Impervious to Dust, Oil and Water
|
| |
Output: NPN Open Collector Capable of Sinking 20 mA DC
|
| |
Operating Temperature: -40 to 125°C (-40 to 257°F)
|
View related products - Drives & Motors
|
| |
|
|
|
 |
The OMDC-CF series sensor mounts directly
to a motor’s, NEMA C face. It operates at a
4.5 to 24 Vdc level producing a square wave
output which may be used with closed loop
controls, or other digital devices.
The OMDC-CF Series motor pick-up sensor
kit can be used in place of the OMDC-PU-E
series to monitor motor speeds when access
to the motor shaft is otherwise impossible.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Kit comes complete with motor race ring, sensor, mounting bolts, sensing disk and operator's manual. * Frame sizes 143TC, 145TC, 182C and 184C with 7/8" dia. shaft.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
OMDC-MD DC Speed Control:
|
|
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP
|
 |
 |
|
 |
OMDC-PU-E Series:
|
|
AC or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction.
|
 |
 |
|
 |
OMPM-DC Series:
|
|
Permanent Magnet DC Motors - 1/3 to 2 HP, 1800 RPM Heavy Duty Industrial Motors
|
 |
 |
|
 |
OMAT Series:
|
|
General Purpose AC Motors, 56C Frame, Three-Phase, Fractional and Integral HP
|
 |
 |
|
|
|
|
|
 |
 |
|
|