Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures |
| OMPBD7 22mm Push Buttons |
|
 |
|
|
22mm Push Buttons, Selector Switches and E-Stops
 |
| Click for larger image. |
|
|
$
24.00
OMPBD7M-F3PX01
|
| |
Modular Design
|
| |
Quick, Easy Installation with Tool-less Mounting Latch
|
| |
Plastic Operators: NEMA 4/4X/13 (IP66) Environmental Rating
|
| |
Metal Operators: NEMA 4/13 (IP66) Environmental Rating
|
| |
Heavy-Duty Current Ratings (10A continuous)
|
View related products - Pilot Devices
|
| |
|
|
|
 |
How can I quickly find a pushbutton for my needs? Jump to the Part Number Builder to configure
your pushbutton or choose from the listing below.
Omega’s rugged OMPBD7 pilot devices offer
maximum flexibility and a wide choice for all
applications. This 22 mm line is aesthetically
appealing and modularly designed to make
assembly and interchangeability easy.
The OMPBD7 Push Button operators are available in
two different body styles to meet every
application need. Both operators exhibit a
new lower profile stylish appearance while
maintaining the rugged performance
necessary for demanding environments.
What is Momentary vs Maintained? When a pushbutton is pressed, it
will open or close a circuit. A momentary pushbutton will allow the electrical
contact to return to is original position when the pushbutton is released.
A maintained pushbutton will keep the contacts in the changed position, it requires
some additional action to return to is original position.
How does Momentary vs Maintained apply to Selector Switches?
2-Way and 3-Way selector switches come in multiple configurations, fixed positions or spring right return, spring left return or both.
When you select a position
and the switch remains in that position then the switch is considered maintained in all positions.
With a spring right return or spring left return selector switch, the return position would be a maintained condition
where the spring position would be a momentary position and the change in the contacts would
only apply while the knob is held in position.
What is a Tool-Less Mounting Latch?
Quick, reliable and strong, it’s the best
pilot device mounting latch available in
the industry. Once the push button operator is installed in the panel, the Tool-Less
latch pushes onto the back of the operator with a "click".
Now you can snap on up to 6 contact blocks, with no tools.
Long Electrical and
Mechanical Life
What are the Environmental Ratings?
Front elements, including push buttons,
mushroom operators and selector switches,
are IP 66 protection against submersion,
oil and dirt, making them reliable in the
toughest industrial environments. OMPBD7P is a plastic operator with a
captive black plastic front bezel. Constructed
of high-grade thermoplastics the OMPBD7P
is the corrosion resistant solution for harsh
environments and is rated NEMA Type 4/4X/13
& IP65/66 for use in wash down locations. For super tough applications,
the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability.
Both are finished with corrosion resistant chrome plating. The OMPBD7M also
features a captive shiny metal bezel for a polished appearance. Metal
operators are NEMA Type 4/13 & IP65/66 rated.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Pushbuttons come with operator, color cap, mounting latch and 1 contact block.
Ordering Example: (1) OMPBD7P-F3PX10 Plastic green momentary pushbutton, 1 NO contact, complete kit, $22.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Operator Construction
|
| |
Select P for Plastic Operator with plastic bezel - type 4/4x/13-IP65 M for Metal Operator with metal bezel - type 4/13-IP65
|
(2)
|
Operator Type - Includes Tool-less Latch
|
| |
Select E for Extented Momentary F for Flush Momentary FA for Flush Maintained MM4 for 40mm Mushroom Momentary MM6 for 60mm Mushroom Momentary MP4 for 40mm Mushroom Maintained Push-Pull - Red only MT3 for 30mm Twist-To-Release E-Stop - Red only MT4 for 40mm Twist-To-Release E-Stop - Red only MT6 for 60mm Twist-To-Release E-Stop - Red only MK4 for 40mm Twist-To-Release Keyed E-Stop - Red only
|
(3)
|
Color
|
| |
Select 2 for Black 3 for Green 4 for Red 5 for Yellow 6 for Blue 9 for No Cap - select this option when ordering Inscription Caps for Flush Momentary Pushbuttons- caps sold serarately in accessories table above
|
(4)
|
Contact Block - Select one contact block - order additional contact blocks separately in accessories table above
|
| |
Select X01 for 1 NC Contact X10 for 1 NO Contact X10E for 1 NOEM Contact - use with maintained operators X01S for 1 NC GCB - Guardian contact block used with E-Stop
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OMPB-IL Series:
|
|
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|