Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches

OMPBD7-SS 22mm Series Selector Switches   
CE
Selector Switches
OMPBD7-SS 22mm Series Selector Switches:Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
Click for larger image.
   
$ 28.00  OMPBD7P-SM22PX01
Heavy-Duty/Oil Tight Pushbuttons
Quick Installation with Tool-Less Mounting Latch
Plastic Operators: NEMA 4/4X/13 and IP65/66 Rated
Metal Operators: NEMA 4/13 and IP65/66 Rated
Touch-Safe Contact Blocks–with IP20 Recessed Screw Terminals
Heavy-Duty Current Rating (10A Continuous)

View related products - Pilot Devices

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Omega's rugged OMPBD7 selector switches offer maximum flexibility and a wide choice for all applications. This 22 mm selector switch is aesthetically appealing and modularly designed to make assembly. The OMPBD7 Selector Switch operators are available in two different body styles to meet every application need. Both operators exhibit a new lower profile stylish appearance while maintaining the rugged performance necessary for demanding environments.

Quick, Easy Installation


What is a Tool-Less Mounting Latch
Quick, reliable and strong, it’s the best pilot device mounting latch available in the industry. Once the push button operator is installed in the panel, the Tool-Less latch pushes onto the back of the operator with a "click". Now you can snap on up to 6 contact blocks, with no tools.

How does Monentary vs Maintained apply to Selector Switches?
2-Way and 3-Way selector switches come in multiple configurations, fixed positions or spring right return, spring left return or both. When you select a position and the switch remains in that position then the switch is considered maintained in all positions. With a spring right return or spring left return selector switch, the return position would be a maintained condition where the spring position would be a momentary position and the change in the contacts would only apply while the knob is held in position

What are the Environemental Ratings?
Front elements, including push buttons, mushroom operators and selector switches, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments and is rated NEMA Type 4/4X/13 & IP65/66 for use in wash down locations. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance. Metal operators are NEMA Type 4/13 & IP65/66 rated.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
  Common Selector Switches - with Tool-less latch and one contact block.
Order up to 5 additional contact blocks below.
    OMPBD7M-HM22PX01 In Stock   $30.00    2-way metal selector switch with long knob, 1 NC contact block  
Click to expand/minimize a list of what others bought with the OMPBD7M-SM22PX10  OMPBD7M-SM22PX10 In Stock   $30.00    2-way metal selector switch with standard knob, 1 NO contact block  
    OMPBD7P-HM22PX10 In Stock   $28.00    2-way plastic selector switch with long knob, 1 NO contact block  
    OMPBD7P-SM22PX10 In Stock   $28.00    2-way plastic selector switch with standard knob, 1 NO contact block  
    OMPBD7M-HR22PX01 In Stock   $36.00    2-way metal selector switch with long knob, spring return from right, 1 NC contact block  
    OMPBD7P-HL22PX10 In Stock   $34.00    2-way plastic selector switch with long knob, spring return from left, 1 NO contact block  
    OMPBD7P-SM32PX01 In Stock   $28.00    3-way plastic selector switch with standard knob, 1 NC contact block  
    OMPBD7P-SR32PX01 In Stock   $28.00    3-way plastic selector switch with standard knob, spring-return from right, 1 NC contact block  
    OMPBD7P-SR32PX10 In Stock   $28.00    3-way plastic selector switch with standard knob, spring-return from right, 1 NO contact block  
    OMPBD7P-SL32PX01 In Stock   $28.00    3-way plastic selector switch with standard knob, spring-return from left, 1 NC contact block  
    OMPBD7P-SL32PX10 In Stock   $28.00    3-way plastic selector switch with standard knob, spring-return from left, 1 NO contact block  
Click to expand/minimize a list of what others bought with the OMPBD7P-SM32PX20  OMPBD7P-SM32PX20 In Stock   $38.00    3-way plastic selector switch with standard knob, 2 NO contact blocks  
    OMPBD7M-SM32PX20 In Stock   $40.00    3-way metal selector switch with standard knob, 2 NO contact blocks  
    OMPBD7M-HB32PX10 In Stock   $36.00    3-way metal selector switch with long knob, spring return from left and right, 1 NO contact block  
    OMPBD7M-HM32PX01 In Stock   $36.00    3-way metal selector switch with long knob, 1 NC contact block  
  4-Way Selector Switches - with one contact block.
Order up to 5 additional contact blocks below.
    OMPBD7M-HM42PX01B In Stock   $42.00    4-way metal selector switch with long knob, 1NCEB  
    OMPBD7M-HM42PX10 In Stock   $36.00    4-way metal selector switch with long knob, 1NO  
    OMPBD7M-SM42PX01B In Stock   $36.00    4-way metal selector switch with standard knob, 1NCEB  
    OMPBD7M-SM42PX10 In Stock   $30.00    4-way metal selector switch with standard knob, 1NO  
    OMPBD7P-HM42PX01B In Stock   $42.00    4-way metal selector switch with long knob, 1NCEB  
    OMPBD7P-HM42PX10 In Stock   $36.00    4-way plastic selector switch with long knob, 1NO  
    OMPBD7P-SM42PX01B In Stock   $34.00    4-way plastic selector switch with standard knob, 1NCEB  
    OMPBD7P-SM42PX10 In Stock   $28.00    4-way plastic selector switch with standard knob, 1NO  
 Contact Blocks [Note: up to 6 contact blocks can be attached]
    OMPBD7-X01 In Stock   $8.50    NC contact block contact block for momentary and maintained  
    OMPBD7-X10 In Stock   $8.50    NO contact block contact block for momentary and maintained  
    OMPBD7-X10E In Stock   $8.50    NO early make contact block for momentary and maintained  
    OMPBD7-X01L In Stock   $8.50    NC late break contact block for momentary and maintained  
    OMPBD7-X10V In Stock   $13.00    NO low voltage contact block for momentary and maintained  
    OMPBD7-X01V In Stock   $13.00    NC low voltage contact block for momentary and maintained  
    OMPBD7-X01B In Stock   $13.50    NC early break contact block for momentary and maintained  
    OMPBD7-X01S In Stock   $16.00    GCB Guardian contact block for E-Stops  
 Accessories
    OMPBD7-N2 In Stock   $4.00    22.5mm hole plug  
    OMPBD7-AW2 In Stock   $5.50    Mounting ring wrench for plastic or metal operators  
 Legends - Black with white letters
    OMPBD7-34BE165 In Stock   $4.00    OFF-ON  
    OMPBD7-34BE260 In Stock   $4.00    REV-FOR  
    OMPBD7-34BE211 In Stock   $4.00    START-STOP  
    OMPBD7-34BE258 In Stock   $4.00    MAN-AUTO  
    OMPBD7-34BE127 In Stock   $4.00    HAND-AUTO  
    OMPBD7-34BE142 In Stock   $4.00    JOG-RUN  
    OMPBD7-34BE171 In Stock   $4.00    OPEN-CLOSE  
    OMPBD7-34BE224 In Stock   $4.00    UP-DOWN  
    OMPBD7-34BE261 In Stock   $4.00    FOR-OFF-REV  
    OMPBD7-34BE283 In Stock   $4.00    HAND-O-AUTO  
All dollar amounts on this site are shown in US currency.

 Note: All models come complete with one operator, one tool-less latch and one contact block, up to 6 contact blocks can be used per operator.
4-way switches can not use NC or NOEM contact blocks, use NCLB- NC late break, or NCEB- NC early break.
 Ordering Example: (1) OMPBD7P-SM22PX10 2-way plastic selector switch with one NO contact block., $28.00
 Part Number Builder
(1) (2) (3) (4) (5) (6)
OMPBD7
-
P
  
Option Descriptions
(1) Operator Construction
  Select
P for Plastic operator with plastic bezel - type 4/4x/13_IP65
M for Metal operator with metal bezel - type 4/13_IP65
(2) Knob Style - Includes Tool-less Latch
  Select
S for Standard knob
H for Long knob
K for Keyed switch
(3) Operator Function
  Select
M for Maintained
R for Spring return from right
L for Spring return from left
B for Spring return from left and right (3-way switch only)
(4) Number of Positions
  Select
2 for 2-way switch
3 for 3-way switch
(5) Standard or Keyed switch
  Select
2 for Standard switch
3 for Keyed switch
(6) Contack Block - select ons contact block - order additional contact blocks separately in accessories table above
  Select
X01 for 1 NC Contact blocks
X10 for 1 NO Contract blocks
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
22mm Pilot Devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices 22mm Pilot Devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
OMPB-IL Series LED and Incandescent Indicating Lights OMPB-IL Series LED and Incandescent Indicating Lights:
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
10250T-SS Series Selector Switches 10250T-SS Series Selector Switches:
Heavy-Duty 30.5mm Metal Selector Switches
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
SCE Series Consolets SCE Series Consolets:
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
SCE-ELJW Series Electrical Cabinet SCE-ELJW Series Electrical Cabinet:
NEMA Type 4 Enviroline® Junction Outdoor Electrical Enclosures with Viewing Window, in Carbon or Stainless Steel
SCE-PBA Series Sloping Pushbutton Enclosures SCE-PBA Series Sloping Pushbutton Enclosures:
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
SCE-PB Series Pushbutton Enclosures SCE-PB Series Pushbutton Enclosures:
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
   
Keywords:Selector Switches 2-Way, 3-Way And 4-Way Heavy-Duty/Oil Tight Switches, mini plc momentary key switch multifunction calibrators multifunction process calibrator thermocouple calibrators