22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments. |
| OMPB-IL Series LED and Incandescent Indicating Lights |
|
 |
|
|
|
|
|
$
26.00
OMPBD7D-P4N5
|
| |
Optically Enhanced Lens Style
|
| |
Complete One Piece Panel Mounting–Bulb Included
|
| |
Incandescent or LED Bulbs Available for Multiple Voltages
|
| |
One Piece Part Number for Easy Ordering
|
| |
Available in 6 Colors: Red, Green, Amber, Blue, Yellow and Clear
|
| |
UL Type 4/4x/13, IP66
|
| |
Touch-Safe Screw Terminal Connections (IP2X)
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
 |
The D7D Monolithic Series indicating lights provide a cost effective
range for 22.5 mm signal control devices. Constructed from high
quality industrial grade thermoplastic, these pilot lights feature a
unique one piece body that incorporates both the front and rear
panel components and the bulb into one element for quick
assembly and ease of ordering.
These indicating lights are corrosion
and UV resistant and meet the
requirements for NEMA Type 4/4x/13 and IP65/66 sealing. These
indicating lights
incorporate a low mounting profile and have an optically enhanced
lens. The integrated LED bulbs have superior shock and vibration
ratings, a life rating of up to 100,000 hours and leakage current
protection up to 3 mA. LED bulbs are available in 24 Vac/dc,
120 and 240 Vac. The incandescent bulbs are front replaceable and
are available in 6, 12, 24, 48 and 120 volts.
D7D-P0N3, D7D-P0N2, D7D-P0N5, D7D-P3N2, D7D-P3N3, D7D-P3N5,
D7D-P4N2, D7D-P4N3, D7D-P4N5, D7D-P5N2, D7D-P5N3, D7D-P5N5
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OMPBD7D-P3N5 Green pilot light with integrated 120 Vac LED bulb, $26.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Bulb Color
|
| |
Select 0 for Amber 3 for Green 4 for Red 5 for Yellow 6 for Blue 7 for Clear
|
(2)
|
Bulb Style
|
| |
Select N for LED D for Incandescent
|
(3)
|
Power Module-Not all combinations available
|
| |
Select 2 for 12V - Available in Incadescent Bulbs only 3 for 24V 4 for 48V - Available in Incadescent Bulbs only 5 for 120V 7 for 240V
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
|
|
|
 |
SCE Series 9 Operator Consoles:
|
|
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
|
 |
 |
|
|
|
 |
 |
|
|