Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

22 mm Illuminated Pushbuttons and E-Stops

OMPBD7-IL Illuminated Push Buttons   
NEW!
 
Illuminated 22.5mm Pushbuttons, E-Stops
OMPBD7-IL Illuminated Push Buttons:22 mm Illuminated Pushbuttons and E-Stops
Click for larger image.
   
$ 39.00  OMPBD7P-LMM43PX10
Flush or Extended Operators
Mushroom, Push-Pull or Twist-To-Release Operators
Tool-less Mounting Latch for Fast Installation
22.5mm Mounting Hole Size
Plastic Operators NEMA Type 4/4X/13
Metal Operators NEMA Type 4/13
Incandescent or LED lamps
Heavy-duty current rating (10A continuous)

View related products - Pilot Devices

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

How can I quickly find a pushbutton for my needs?
Jump to the Part Number Builder to configure your pushbutton or choose from the listing below.

Omega’s rugged OMPBD7 pilot devices offer maximum flexibility and a wide choice for all applications. This 22mm line is aesthetically appealing and modularly designed to make assembly and interchangeability easy. The OMPBD7 operators are available in two different body styles to meet every application need. Both operators exhibit a new lower profile stylish appearance while maintaining the rugged performance necessary for demanding environments.

Two Operator Types
OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance.

Less Inventory, More Choices
Omega offers OMPBD7 pushbuttons in a wide range of devices - from selector switches to multifunction pushbuttons. Their modular design keeps the number of required parts to a minimum, while offering multiple functions and a variety of style and color combinations. Back-of-panel components can be combined with all front elements, making the OMPBD7 line extremely flexible. This approach reduces inventory, yet provides virtually any configuration you require.

Quick, Easy Installation
A standard anti-rotation tab keeps front elements from turning or falling off the control panel, making it possible for one person to install all OMPBD7 components even if the front and rear panel are not accessible at the same time. A central mounting ring allows for quick installation and removal of all OMPBD7 operators. All back-of-panel components including contact blocks and power module elements snap-on and are readily accessible and interchangeable without removing the pilot device from the panel.

Tool-Less Mounting Latch
The OMPBD7 "toolless" mounting latch mates the front element with the contact blocks and other back-of-panel components. The mounting latch is available in a plastic and metal design. The latches are easily installed with a "click" and removed by pushing a rotating collar to the right. Quick, reliable and strong, it’s the best pilot device mounting latch available in the industry.

Long Electrical and Mechanical Life
Most OMPBD7 operators have a mechanical of ten million operations - five million contact blocks. Electrical life ranges from 500,000 cycles at 3 A to ten million at 0.1 A. The OMPBD7 line is also electronics compatible with self cleaning contacts.

Environmental Ratings
Front elements, including pushbuttons, mushroom operators and selector switches, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. Metal operators are Type 4/13 and Type 4/4X/13 for plastic operators.

View our complete line of flat and front sloping
Pushbutton Enclosures and Consoles




To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Commonly Configured Illuminated Push Buttons - Tool-less latch and one contact block included, order light module separately
    OMPBD7P-LE4PX01 In Stock   $30.00    Plastic extended momentary Red pushbutton, 1NC contact block  
    OMPBD7P-LF3PX01 In Stock   $27.00    Plastic flush momentary Green pushbutton, 1NO contact block  
    OMPBD7P-LFA3PX10E In Stock   $34.00    Plastic flush maintained Green pushbutton, 1NOEM contact block  
    OMPBD7P-LMM44PX01 In Stock   $39.00    Plastic 40mm Mushroom Red momentary pushbutton, 1NC contact block  
    OMPBD7P-LMM43PX10 In Stock   $39.00    Plastic 40mm Mushroom Green momentary pushbutton, 1NO contact block  
    OMPBD7P-LMP44PX01 In Stock   $66.00    Plastic 40mm Push-Pull maintained Red pushbutton, 1NC contact block  
Click to expand/minimize a list of what others bought with the OMPBD7P-LMT44PX01  OMPBD7P-LMT44PX01 In Stock   $66.00    Plastic 40mm Twist-To-Release Red pushbutton E-Stop, maintained , 1NC contact block  
    OMPBD7P-LMT64PX01 In Stock   $72.00    Plastic 60mm Twist-To-Release Red pushbutton E-Stop, maintained , 1NC contact block  
    OMPBD7P-LMT64PX01S In Stock   $80.00    Plastic 60mm Twist-To-Release Red pushbutton E-Stop, maintained , 1NC GSB contact block  
 Light Module with Incandescent/Neon Lamp - Can not be used with Maintained Push Buttons
    OMPBD7-DOC-N65 In Stock   $24.00    Power module with incandescent lamp, 6 Vac/Vdc  
    OMPBD7-DOC-N141 In Stock   $24.00    Power module with incandescent lamp, 12 Vac/Vdc  
    OMPBD7-DOC-N48 In Stock   $24.00    Power module with incandescent lamp, 48 Vac/Vdc  
    OMPBD7-DOC-N130 In Stock   $24.00    Power module with incandescent lamp, 120 Vac/Vdc  
    OMPBD7-DOC-N157 In Stock   $24.00    Power module with incandescent lamp, 24 Vac/Vdc  
    OMPBD7-DOC-N240 In Stock   $24.00    Power module with NOEN lamp, 240 Vac  
 Integral LED Light Module with Lamp
    OMPBD7-N3R In Stock   $24.00    Red power module, integral LED 12-24 Vac/Vdc  
    OMPBD7-N3G In Stock   $24.00    Green power module, integral LED 12-24 Vac/Vdc  
    OMPBD7-N3B In Stock   $24.00    Blue power module, integral LED 12-24 Vac/Vdc  
    OMPBD7-N3Y 4 Weeks   $24.00    Yellow power module, integral LED 12-24 Vac/Vdc  
    OMPBD7-N3W In Stock   $24.00    White power module, integral LED 12-24 Vac/Vdc  
Click to expand/minimize a list of what others bought with the OMPBD7-N5R  OMPBD7-N5R In Stock   $24.00    Red Power module, integral LED 120 Vac  
    OMPBD7-N5G In Stock   $24.00    Green Power module, integral LED 120 Vac  
    OMPBD7-N5B In Stock   $24.00    Blue Power module, integral LED 120 Vac  
    OMPBD7-N5Y 4 Weeks   $24.00    Yellow Power module, integral LED 120 Vac  
    OMPBD7-N5W In Stock   $24.00    White Power module, integral LED 120 Vac  
    OMPBD7-N7R In Stock   $24.00    Red Power module, integral LED 240 Vac  
    OMPBD7-N7G In Stock   $24.00    Green Power module, integral LED 240 Vac  
    OMPBD7-N7B In Stock   $24.00    Blue Power module, integral LED 240 Vac  
    OMPBD7-N7Y 4 Weeks   $24.00    Yellow Power module, integral LED 240 Vac  
    OMPBD7-N7W In Stock   $24.00    White Power module, integral LED 240 Vac  
 Contact Blocks
    OMPBD7-X01 In Stock   $8.50    NC contact block  
    OMPBD7-X10 In Stock   $8.50    NO contact block  
    OMPBD7-X10E In Stock   $8.50    NO early make contact block  
    OMPBD7-X01L In Stock   $8.50    NC late break contact block  
    OMPBD7-X01S In Stock   $16.00    GCB Gardian contact block for E-Stops  
    OMPBD7-X10V In Stock   $13.00    NO low voltage contact block  
    OMPBD7-X01V In Stock   $13.00    NC low voltage contact block  
    OMPBD7-AHA1 In Stock   $12.00    30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel  
 Spare Incandescent Bulbs
    OMPBD7-N65 In Stock   $4.50    6 Vac/dc  
    OMPBD7-N141 In Stock   $4.50    12 Vac/dc  
    OMPBD7-N157 In Stock   $4.50    24 Vac/dc  
    OMPBD7-N48 In Stock   $4.50    48 Vac/dc  
    OMPBD7-N130 In Stock   $4.50    130 Vac/dc  
    OMPBD7-N240 In Stock   $4.50    240 Vac NEON  
    OMPBD7-DOC In Stock   $19.00    Power module, incandescent/neon  
 Legends - Black with White Letters
    OMPBD7-34BE101 In Stock   $4.00    AUTO  
    OMPBD7-34BE107 In Stock   $4.00    CLOSE  
    OMPBD7-34BE163 In Stock   $4.00    OFF  
    OMPBD7-34BE166 In Stock   $4.00    ON  
    OMPBD7-34BE170 In Stock   $4.00    OPEN  
    OMPBD7-34BE193 In Stock   $4.00    RUN  
    OMPBD7-34BE208 In Stock   $4.00    START  
    OMPBD7-34BE212 In Stock   $4.00    STOP  
 22mm Pushbutton Enclosures
    OMPBD7-1MP In Stock   $80.00    One hole aluminum, gray, NEMA 4/13 (IP66)  
    OMPBD7-2MP In Stock   $94.00    Two hole aluminum, gray, NEMA 4/13 (IP66)  
    OMPBD7-3MP 4 Weeks   $110.00    Three hole aluminum, gray, NEMA 4/13 (IP66)  
    OMPBD7-5MP 4 Weeks   $145.00    Five hole aluminum, gray, NEMA 4/13 (IP66)  
    OMPBD7-1PP In Stock   $24.00    One hole plastic, gray, NEMA 4/4X/13 (IP66)  
    OMPBD7-1YP In Stock   $24.00    One hole plastic, yellow, NEMA 4/4X/13 (IP66)  
    OMPBD7-2PP In Stock   $33.00    Two hole plastic, gray, NEMA 4/4X/13 (IP66)  
    OMPBD7-3PP 4 Weeks   $40.00    Three hole plastic, gray, NEMA 4/4X/13 (IP66)  
    OMPBD7-4PP 4 Weeks   $50.00    Four hole plastic, gray, NEMA 4/4X/13 (IP66)  
    OMPBD7-6PP 4 Weeks   $64.00    Six hole plastic, gray, NEMA 4/4X/13 (IP66)  
    OMPBM1-100 4 Weeks   $34.00    One hole painted steel, gray, NEMA 1 (general purpose)  
    OMPBM1-200 4 Weeks   $45.00    Two hole painted steel, gray, NEMA 1 (general purpose)  
    OMPBM1-300 4 Weeks   $50.00    Three hole painted steel, gray, NEMA 1 (general purpose)  
All dollar amounts on this site are shown in US currency.

 Note: Push buttons come with operator, mounting latch and 1 contact block. Three additional contacl blocks can be added to each operator. Light modules are ordered separately.
 Ordering Example: (1) OMPBD7P-LFA3PX10E Flush illuminated Green maintained push button with 1 NOEM ( normally open early break) contact block, $34.00,  plus (1) OMPBD7P-LMM44PX01 40mm Red Mushroom momentary push button with 1 NC contact block, $39.00, $34.00 + 39.00 = $73.00
 Part Number Builder
(1) (2) (3) (4)
OMPBD7
-
P
  
Option Descriptions
(1) Operator Construction
  Select
P for Plastic Operator with plastic bezel - type 4/4x/13
M for Metal Operator with metal bezel - type 4/13-IP65
(2) Operator Type - Includes Tool-less Latch - Order Light Module Separately
  Select
LE for Extented Momentary
LF for Flush Momentary
LFA for Flush Maintained
LMM4 for 40mm Mushroom Momentary
LMP4 for 40mm Mushroom Maintained Push-Pull - Red only
LMT4 for 40mm Twist-To-Release E-Stop - Red only
LMT6 for 60mm Twist-To-Release E-Stop - Red only
(3) Color
  Select
3 for Green
4 for Red
5 for Yellow
6 for Blue
(4) Contact Block
  Select
X01 for 1 NC Contact
X10 for 1 NO Contact
X10E for 1 NOEM Contact - use with maintained operators
X01S for 1 NC GCB - Guardian contact block used with E-Stop
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
SCE-PBA Series Sloping Pushbutton Enclosures SCE-PBA Series Sloping Pushbutton Enclosures:
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
SCE-PB Series Pushbutton Enclosures SCE-PB Series Pushbutton Enclosures:
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
OMPBD7P, OMPBD7M OMPBD7P, OMPBD7M:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
OMPBD7P-MM43, OMPBD7P-MM44 OMPBD7P-MM43, OMPBD7P-MM44:
22mm Emergency Stop Push Buttons
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
   
Keywords:Plastic and Metal Illuminated 22.5mm Pushbuttons, E-Stops and Push Button Enclosures, monemtary, maintained, Twist-to-replease, push-pull, dry block temperature calibrator hvac automation controls linear bearing slides storage automation water temperature sensor