DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22-14 to #1/0 AWG |
| OMTBV7-W Screw Connection Terminal Blocks |
|
 |
|
|
DIN Rail Feed Through 600V Terminal Blocks
 |
| Click for larger image. |
|
|
|
|
| |
$1.70 Each in Packages of 50
|
| |
Two-level terminals
|
| |
High Current terminals
|
| |
Grounding terminals
|
| |
Dual-connection terminals
|
| |
Fuse terminals
|
| |
Sensor terminals
|
| |
Thermocouple terminals
|
| |
Proximity switch terminals
|
View related products - Wire Connection
|
| |
|
|
|
 |
Omega’s new OMTBV7-W terminals are
designed to meet the three most important
criteria when selecting a terminal block line –
ease of wiring, secure connections and
durability. The line is also comprehensive,
offering a wide array of terminal types for
most circuits and functions, from control to
low level power.
The Size You Need
OMTBV7-W feed-through terminals come in
ten sizes and are rated to 600V (800V IEC).
They accommodate a full range of wire
sizes from 30 AWG to 3/0 AWG (0.5mm2 to
70mm2 wire cross section). Many
"specialty" feed-through terminals are also
available that provide multiple terminations
or increase the density of connections. This
reduces panel space and saves money.
Super Reliable Connections
The most important aspect of a terminal
block is to join wires in a reliable connection.
With OMTBV7-W terminals, a cone-shaped
guide allows easy insertion of the wire into a
nickel plated barrel. As tightening torque is
applied to strong stainless steel screws, the
wire is secured between a recessed contact pad and
serrated current bar. This corrosion-resistant
clamping mechanism provides
excellent performance in the most
demanding industrial conditions.
Superior Insulation and
Protection Features
All metal parts are recessed, providing a
touch-safe, dead front design for optimum
safety. Terminal bodies are manufactured
from Polyamide 6.6, known for its excellent
thermal stability, impact resistance and
resistance to electrical creepage. The
insulating cases are rated up to 90°C (195°F)
for continuous operation. They also stay
elastic down to -40°C (-40°F) without
fracturing.
International Approvals
Omega’s new OMTBV7-W terminal block line
is UL recognized and CSA Certified. Many
terminals have also been certified for use in
hazardous locations. The line also carries the
CE Mark for use in most international
markets.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: End barrier not required for OMTBV7-W70.
Ordering Example: (1) OMTBV7-W3-50 2.5 mm2 single-circuit terminal block, gray, package of 50, $85.00
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Terminal block size
|
| |
Select W3 for 2.5mm2 W4 for 4mm2 W6 for 6mm2 W10 for 10mm2 W16S for 16mm2 W35 for 35mm2 W70 for 70mm2
|
(2)
|
Color (only Gray and Blue available for W35 & W70)
|
| |
Select Nothing(leave field blank) for Gray -RE for Red -B for Blue -BL for Black -G for Green -Y for Yellow -OR for Orange -W for White -BR for Brown
|
(3)
|
Quantity (Box of 50 available only for W3 through W16S) (Box of 10 available only for W35) (Box of 5 available only for W70)
|
| |
Select 50 for Box of 50 10 for Box of 10 5 for Box of 5
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OMTBV7-WG:
|
|
DIN Rail Mounting Ground Terminal Blocks, #22 to #2/0 AWG
|
 |
 |
|
|
 |
OMTBV7-WTC:
|
|
Thermocouple Terminal Blocks and Sensor Terminal Blocks
|
 |
 |
|
|
 |
HW2800 Series:
|
|
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
|
 |
 |
|
|
|
 |
HW7000 Series:
|
|
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
|
 |
 |
|
|
|
 |
 |
|
|