DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, 300Vac/dc, 15A Single Circuit |
| OMTBV7-WFB Screw Connection Fuse Terminal Blocks |
|
 |
|
|
Screw Connection DIN Rail Fuse Block Terminal
 |
| Click for larger image. |
|
|
|
|
| |
$8.70 Each in Packages of 10
|
| |
Single circuit fuse block
|
| |
Single circuit fuse block with LED blown fuse indication
|
| |
Single circuit fuse block with neon blown fuse indication
|
View related products - Wire Connection
|
| |
|
|
|
 |
Fuse terminal blocks provide a convenient way to
add fuses to your DIN rail wire panels. The fuse blocks accept
5 x 20 mm fuses and are rated up to 300V and 15A.
Omega’s new OMTBV7-W terminals are
designed to meet the three most important
criteria when selecting a terminal block line -
ease of wiring, secure connections and
durability. The line is also comprehensive,
offering a wide array of terminal types for
most circuits and functions, from control to
low level power.
The Size You Need
OMTBV7-W feed-through terminals come in
ten sizes and are rated to 600V (800V IEC).
They accommodate a full range of wire
sizes from 30 AWG to 3/0 AWG (0.5mm² to
70mm² wire cross section). Many
"specialty" feed-through terminals are also
available that provide multiple terminations
or increase the density of connections. This
reduces panel space and saves money.
Super Reliable Connections
The most important aspect of a terminal
block is to join wires in a reliable connection.
With OMTBV7-W terminals, a cone-shaped
guide allows easy insertion of the wire into a
nickel-plated barrel. As tightening torque is
applied to strong stainless steel screws, the
wire is secured between a recessed contact pad and
serrated current bar. This corrosion-resistant
clamping mechanism provides
excellent performance in the most
demanding industrial conditions.
Superior Insulation and
Protection Features
All metal parts are recessed, providing a
touch-safe, dead front design for optimum
safety. Terminal bodies are manufactured
from Polyamide 6.6, known for its excellent
thermal stability, impact resistance and
resistance to electrical creepage. The
insulating cases are rated up to 90°C (195°F)
for continuous operation. They also stay
elastic down to -40°C (-40°F) without
fracturing.
International Approvals
Omega’s new OMTBV7-W terminal block line
is UL recognized and CSA Certified. Many
terminals have also been certified for use in
hazardous locations. The line also carries the
CE Mark for use in most international
markets.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with instruction sheet. Fuses not included.
Ordering Example: (1) OMTBV7-WFB4-10 single circuit fuse block (pkg of 10), $41.90, $87.00, plus (1) OMTBV7-EAH35-10 Heavy Duty End Anchor (pkg of 10), $19.60, $44.00, plus (1) OMTBV7-SJFB8-10-10 10-pole Side Jumper (pkg of 10), $25.20, $41.90 + $19.60 + $25.20, $53.00, $87.00 + 44.00 + 53.00 = $184.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
OMTBV7-WG:
|
|
DIN Rail Mounting Ground Terminal Blocks, #22 to #2/0 AWG
|
 |
 |
|
 |
OMTBV7-WTC:
|
|
Thermocouple Terminal Blocks and Sensor Terminal Blocks
|
 |
 |
|
 |
HW2800 Series:
|
|
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
|
 |
 |
|
|
|
 |
HW7000 Series:
|
|
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
|
 |
 |
|
|
|
 |
 |
|
|