Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIN Rail Mounting Ground Terminal Blocks, #22 to #2/0 AWG

OMTBV7-WG Screw Connection Ground Terminal Blocks   
NEW! CE RoHS
Ground Terminal Blocks V7-WG
OMTBV7-WG Screw Connection Ground Terminal Blocks:DIN Rail Mounting Ground Terminal Blocks, #22 to #2/0 AWG
Click for larger image.
   
$5.58 Each in Packages of 50
Single circuit grounding blocks
6 different sizes, 4mm² - 70mm²
  – Wire sizes #22 - #2/0 AWG

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Ground terminal blocks mechanically and electrically connect wires to the DIN rail by using a metal clamping bar. In this way, the DIN rail can function as a ground bus bar. By international standards, ground blocks are color-coded as green and yellow.

Omega’s new OMTBV7-W terminals are designed to meet the three most important criteria when selecting a terminal block line - ease of wiring, secure connections and durability. The line is also comprehensive, offering a wide array of terminal types for most circuits and functions, from control to low level power.

The Size You Need OMTBV7-W feed-through terminals come in ten sizes and are rated to 600V (800V IEC). They accommodate a full range of wire sizes from 30AWG to 3/0 AWG (0.5mm² to 70mm² wire cross section). Many "specialty" feed-through terminals are also available that provide multiple terminations or increase the density of connections. This reduces panel space and saves money.

Super Reliable Connections The most important aspect of a terminal block is to join wires in a reliable connection. With OMTBV7-W terminals, a cone-shaped guide allows easy insertion of the wire into a nickel-plated barrel. As tightening torque is applied to strong stainless steel screws, the wire is secured between a recessed contact pad and serrated current bar. This corrosion-resistant clamping mechanism provides excellent performance in the most demanding industrial conditions.

Superior Insulation and Protection Features All metal parts are recessed, providing a touch-safe, dead front design for optimum safety. Terminal bodies are manufactured from Polyamide 6.6, known for its excellent thermal stability, impact resistance and resistance to electrical creepage. The insulating cases are rated up to 90°C (195°F) for continuous operation. They also stay elastic down to -40°C (-40°F) without fracturing.

International Approvals Omega’s new OMTBV7-W terminal block line is UL recognized and CSA Certified. Many terminals have also been certified for use in hazardous locations. The line also carries the CE Mark for use in most international markets.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Grounding Blocks
    OMTBV7-WG4-50 In Stock   $279.00    4mm² Grounding Block, Package of 50 RoHS compliancy undetermined
    OMTBV7-WG6-50 In Stock   $295.00    6mm² Grounding Block, Package of 50 RoHS compliancy undetermined
    OMTBV7-WG10S-10 In Stock   $72.00    10mm² Grounding Block, Package of 10 RoHS compliancy undetermined
    OMTBV7-WG16-10 In Stock   $100.00    16mm² Grounding Block, Package of 10 RoHS compliancy undetermined
    OMTBV7-WG35-10 In Stock   $132.00    35mm² Grounding Block, Package of 10 RoHS compliancy undetermined
 DIN Rail
    T-BLK-EB-10PK In Stock   $5.00    DIN rail end bracket stop, 10 pack. RoHS compliant
    DRTB-RAIL-3575 In Stock   $7.00    DIN rail 35 x 7.5 mm, 2 m long RoHS compliancy undetermined
    DRTB-RAIL-3575-1 In Stock   $3.50    DIN rail 35 x 7.5 mm, 1 m long RoHS compliant
    DRTB-RAIL-3515 In Stock   $10.00    DIN rail 35 x 15 mm, 2 m long RoHS compliancy undetermined
    DRTB-RAIL-3515-1 In Stock   $5.00    DIN rail 35 x 15 mm, 1 m long RoHS compliant
    DRTB-RAIL-3575-1-20PK In Stock   $65.00    DIN rail 35 x 7.5 mm, 1 m long, 20 pack RoHS compliant
    DRTB-RAIL-3575-20PK In Stock   $120.00    DIN rail 35 x 7.5 mm, 2 m long, 20 pack RoHS compliant
    DRTB-RAIL-SBKT-1-6PK In Stock   $6.00    DIN rail mounting bracket, 1" long, 6 pack with screws RoHS compliant
    DRTB-RAIL-SBKT-45D-6PK In Stock   $6.00    DIN rail 45° mounting bracket, 1" long, 6 pack with screws RoHS compliant
 End Barriers ( not required for 16 and 35 mm²)
    OMTBV7-EB3-Y-50 4 Weeks   $38.00    End Barrier for 4 mm² OMTBV7-WG4, Package of 50 RoHS compliancy undetermined
    OMTBV7-EB10-Y-50 4 Weeks   $47.00    End Barrier for 6 mm² OMTBV7-WG6 and 10 mm² OMTBV7-WG10S, Package of 50 RoHS compliancy undetermined
 End Anchors
    T-BLK-EB-10PK In Stock   $5.00    DIN rail end bracket stop, 10 pack. RoHS compliant
Click to expand/minimize a list of what others bought with the OMTBV7-EA35-50  OMTBV7-EA35-50 In Stock   $55.00    End Anchor, Screw type, Normal Duty, Package of 50 RoHS compliancy undetermined
    OMTBV7-EAH35-10 In Stock   $44.00    End Anchor, Screw type, Heavy Duty, Package of 10 RoHS compliancy undetermined
 Marking Systems
    OMTBV7-SM6X12 In Stock   $8.00    Blank marking tags, 6mm X 12mm, cards of 100, for OMTBV7-WG4, -WG6, -WG16,       -WG35, -WG70 RoHS compliancy undetermined
    OMTBV7-SM8X12 In Stock   $8.00    Blank marking tags, 8mm X 12mm, cards of 100, for OMTBV7-WG10S RoHS compliancy undetermined
    OMTBV7-MP In Stock   $3.00    Pre-printed marker tabs, single digit (0...9), 1 stick of 10 tabs, for OMTBV7-WG4, -WG6,        -WG16, -WG35, -WG70 RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes with instruction sheet.
 Ordering Example: (1) OMTBV7-WG16-10 Grounding Block (pkg. of 10), $47.90$100.00,  plus (1) OMTBV7-EAH35-10 Heavy Duty End Anchor (pkg. of 10), $19.60, $47.90 + $19.60, $44.00, $100.00 + 44.00 = $144.00

 Related Links - Related Products
 Related Products
OMTBV7-W3, OMTBV7-W4, OMTBV7-W6 OMTBV7-W3, OMTBV7-W4, OMTBV7-W6:
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22-14 to #1/0 AWG
OMTBV7-WFB4-10, OMTBV7-WFB424-10, OMTBV7-WFB4250-10 OMTBV7-WFB4-10, OMTBV7-WFB424-10, OMTBV7-WFB4250-10:
DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, 300Vac/dc, 15A Single Circuit
OMTBV7-WTC OMTBV7-WTC:
Thermocouple Terminal Blocks and Sensor Terminal Blocks
DRTB-Rail Series DRTB-Rail Series:
DIN Rails, Standard and Pre-Cut Lengths
HW2800 Series HW2800 Series:
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series HW3000 Series:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HW5800 Series:
Hook Up Wire with PTFE Insulation
HW7000 Series HW7000 Series:
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
   
Keywords:Grounding Terminal Blocks, Feed Through terminal blocks, ground terminal blocks, abs enclosures infrared temperature sensor spring terminal block wiring terminal blocks