Popular Precision Thermistor Probes for Laboratory Applications |
| ON-400 Series |
|
 |
|
|
|
 |
OMEGA ENGINEERING Series "400" probes are for use in laboratory and R&D applications and have interchangeable sensor accuracy of ±0.1°C. Each sensor is supplied with a 10-foot vinyl cable and phone-plug connector. The Series "400" probes are 2252 Ohm @ 25°C.
Configuration Dimensions in mm (") | Model Number | Description | Temp. Rating | Application |
 | ON-401-PP | General Purpose. Used for short-term water and sub-soil readings. Most rugged, waterproof construction. | 100°C (212°F) | Buried |
 | ON-401-PP-V | Water resistant, soft, flexible, vinyl tipped version of above model. | |
 | ON-402-PP | Small Flexible. Vinyl sheath and tip. Cuvette temperatures. General purpose measurement. Continuous length. | 100°C (212°F) | General Purpose |
 | ON-403-PP | Tubular. Stainless steel probe for rugged duty. Often used for liquid immersion. Probe is immersible only to cap. | 100°C (212°F) | Liquid |
 | ON-404-PP | Tubular-Glass. Chemically inert for liquid immersion use. Thermometric titration. Freezing point determination. Pyrex, 127 mm (5") long. | 100°C (212°F) | Liquid |
 | ON-405-PP | Air Temperature. Stainless steel probe suitable for test rooms, incubators, remote air readings, monitoring of gas streams, etc. | 100°C (212°F) | Gas |
| ON-406-PP | Same as ON-405-PP but with economical plastic housing. |
 | ON-408-PP | "Banjo" Surface Temperature. Skin, oral, axillary, water bath, air, surfaces temperatures. Stainless steel. | 100°C (212°F) | Surface |
 | ON-409-PP | Attachable Surface Temperature. Stainless steel cup, epoxy-backed. Easy to tape on flat surfaces. Good for heat loss or compression efficiency study of piping. | 100°C (212°F) | Surface |
 | ON-410-PP | Tubular With Fitting. Rugged, stainless steel probe with pipe fitting.Suitable for taking readings in pipes or inside closed vessels. | 100°C (212°F) | Gas, Liquid |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: (Price includes phone termination and 10 feet of vinyl lead wire)
Ordering Example: (1) ON-410-PP Tubular With Fitting. Rugged, stainless steel probe. Suitable for taking readings in pipes or inside closed vessels. 100°C temperature rating., $77.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|