† All dollar amounts on this site are shown in US currency.
Note: For additional cable length, add required length (in inches) to end of the model number and $0.80/ft to the price. Ordering Example: (1) ON-410-PP Tubular immersion sensor, 2252 OHM resistance at 25°C, ±0.10°C interchangeability from 0 to 70°C (32 to 158°F), supplied with 3 m (10') of PVC insulated and jacketed cable with a phone plug connector standard, $77.00