Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Precision Interchangeable Thermistors and Thermistor Probes Assemblies

ON-900 Series   
Made in the USA
 
ON-900 Series:Precision Interchangeable Thermistors and Thermistor Probes Assemblies
Click for larger image.
   
Specialty Thermistors for Gas and Liquid and Surface Applications
High Precision and High Accuracy Thermistors
Ideal for Laboratory Applications
2,252 3,000 5,000 10,000 30,000 Ohm Thermistors

View related products - Thermistor Elements, Probes and Assemblies

Click to scroll below to order See Specs PDF View a printer friendly page


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    ON-901-44004 In Stock   $40.00    2,252 ohm Vinyl Tip Thermistor with Shielded-Jacketed Microphone Cable.  
    ON-909-44004 In Stock   $48.00    2,252 ohm Epoxy Encapsulated Thermistor Sensor in Stainless Steel Housing with Vinyl Insulated Leads. Surface temperature readings: or control and indication. Ideally suited for applications such as: heat loss or compressor efficiency measurement and control  
    ON-970-44005 In Stock   $55.00    3,000 ohmStainless Steel Housing with 7/16" Hex. Head 1/8-#27 NPT Threaded Body. Thermistor Sensor Epoxy Encapsulated in Housing with PFA Insulated Leads. Liquid immersion fluid sensor assembly:  
    ON-950-44007 In Stock   $43.00    5,000 ohm Stainless Steel Housing with 1/4" Hex. Head and #8-32 NC-2A Threaded Body. Thermistor Sensor Epoxy Encapsulated in Housing with PFA Insulated Leads. Surface sensor assembly  
Click to expand/minimize a list of what others bought with the ON-930-44006  ON-930-44006 In Stock   $44.00    10,000 Ohm, Epoxy Encapsulated Thermistor Sensor in Screw Mounted Aluminum Housing with PFA Insulated Leads. Surface sensor assembly  
All dollar amounts on this site are shown in US currency.

 Note: * Click on download under related links at the bottom of this page for more details on the ON-900 Series probes (Dimensions and Diagrams).
 Part Number Builder
(1) (2)
ON-
-
  
Option Descriptions
(1) Thermistor Style
  Select
901 for Vinyl Tip
909 for Epoxy Encapsulated Thermistor Sensor
905 for Exposed Epoxy Coated Thermistor Sensor
906 for Exposed Epoxy Coated Thermistor Sensor
910 for Closed-End Stainless Steel Tube
920 for Closed End Stainless Steel Tube with Thermistor
930 for Epoxy Encapsulated Thermistor Sensor in Screw
940 for Encapsulated Thermistor Sensor
950 for Stainless Steel Housing with 1/4 inch Hex. Head
960 for Closed-End Stainless Steel Tube with Thermistor
970 for Stainless Steel Housing with 7/16 inch Hex. Head
(2) Element Resistance
  Select
44004 for 2252 Ohms at 25 Deg C
44005 for 3000 ohm at 25 deg C
44007 for 5000 ohm at 25 deg C
44006 for 10000 ohm at 25 deg C
44008 for 30000 ohm at 25 deg C
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Precision Interchangeable Thermistors and Thermistor Probes Assemblies, Models ON-9(*)-4400(*)