Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Test Plugs for Pressure and Temperature, Self-Sealing Insert

OPNE   
Made in the USA
 
OPNE:Test Plugs for Pressure and Temperature, Self-Sealing Insert
Click for larger image.
   
$ 9.00  OPNE14
1/8 " Diameter Probe
Up to 1000 psig Between -20 and 140°F (-29 and 60°C)
Up to 275°F (136°C)
Two Self-Closing Valves
Heavy Duty Design

View related products - Accessories

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA® Self-Sealing Plugs will allow you to take pressure and temperature readings quickly and eliminate the need for leaving costly gauges or temperature indicators on the line. The OMEGA® plug is permanently installed in the line at recommended test points. The cap protects the valve and provides an additional positive seal. After the cap has been removed, either a test thermometer or a gauge adaptor with the proper pressure gauge attached can be inserted through the two self-closing valves in the plug. Readings are taken, adjustments or tests can be made, and when the probes are withdrawn, the two valves close. The protective cap is then reinstalled.

Neoprene is resistant to deterioration from waxes, oils, greases, fats, petroleum products, and most refrigerants. Can be operated at a maximum temperature of 200°F (94°C) at 500 psig.

Nordel gives excellent service in hot or cold water and in some applications of low pressure steam. Nordel is resistant to detergents, phosphates, esters, ketones, alcohols, and glycols. It is not suitable for petroleum products. Can be operated at a maximum temperature of 275°F (136°C) at 500 psig.

For complete product specifications see the detailed data sheet in the related section below.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OPNE14 In Stock   $9.00    1/4" NPT Neoprene test plug  
    OPNO14 In Stock   $9.50    1/4" NPT Nordel test plug  
    OPNE12 In Stock   $9.50    1/2" NPT Neoprene test plug  
    OPNO12 In Stock   $9.00    1/2" NPT Nordel test plug  
Click to expand/minimize a list of what others bought with the GASS18  GASS18 In Stock   $15.00    1/4" NPT female adaptor  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) OPNE14 1/4 NPT test plug, $9.00

   
Keywords:Test Plugs for Pressure and Temperature, Self-Sealing Insert, portable infrared thermometer