Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Non-Contact Infrared Temperature Probes with mV Output

OS-500F, OS500C   
1 year warranty Made in the USA
 
Infrared Temperature Handheld with mV Output
OS-500F, OS500C:Non-Contact Infrared Temperature Probes with mV Output
Click for larger image.
   
$ 435.00  OS-500F
Handheld Infrared Probe and Electronics Unit with Integral Cable
Direct Temperature Readout on a Multimeter or Recorder
Linear 1 mV per Degree Analog Output
Complete with Battery and 10 High Emissivity Target Labels

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
Range: 0 to 260°C (0 to 500°F)
Response Time: 1 sec
Sensitivity:
Accuracy: ±1% rdg
Repeatability: ±1/2% rdg
Emissivity: 0.95, fixed
Min. Target Size: 6.35 mm@ 19.05 mm (1/4" at 3/4")
Target to Distance Ratio: 3:1 beyond 19.05 mm (3/4") distance
Measurement Distance: 6.35 (1/4") min, 152.4 mm (6") max
Spectrum: 8 to 14 microns
Power: 9 V battery
Battery Life: 200 hrs.
Dimensions, Probe: 31.8 dia. 152 mm L (1.25 x 6" )
Dimensions, Power Supply Unit: 63.5 H x 30.5 W x 114.3 mm D (2.5 x 1.2 x 4.5")


Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OS-500F In Stock   $435.00    Probe/electronics with 1 mV/°F output  
 OS-500C In Stock   $435.00    Probe/electronics with 1 mV/°C output  
 SC-600 In Stock   $20.00    Soft carrying case  
 OS-500-STAND 8 Weeks   $58.00    Universal position stand  
 MN1604 In Stock   $3.00    9 Vdc alkaline battery  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) OS-500F Probe/electronics with 1 mV/°F output, $435.00

   
Keywords:Non-Contact Infrared Temperature Probes. Features mV Output For Direct Connection to Readouts, Multimeters and Recorders, clamp on multimeter high temperature thermistor imersion heater