The OS-650 kit is designed to perform energy audits, insulation inspection, and general plant maintenance. The temperature meter uses a non-contact sensor to measure temperatures, while the heat flow meter is an infrared radiometer designed to detect insulation defects, estimate R- values, and measure heat loss through building walls, windows. LCD readouts show temperature and heat flow data which are readily translated into information to determine energy costs.
Caution: This product and all in the series are not for use in medical evaluations.
These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in US currency.
Note: Kit comes with both temperature and heat flow meters, rugged carrying case, 9 V battery, and complete operator's manual which includes heating and cooling cost estimation. Ordering Example: (1) OS-650 Energy conservation and plant maintenance kit, $1,595.00