Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Rugged Infrared Gun Thermometer

OS-651,OS-651-LS,OS-651-LS-60   
2 year warranty Made in the USA RoHS
 
Rugged Infrared Gun
OS-651,OS-651-LS,OS-651-LS-60:Rugged Infrared Gun Thermometer
Click for larger image.
   
$ 795.00  OS-651
°C/°F Switchable
–29 to 1093°C (–20 to 2000°F) Range
Rugged Design
±1% rdg Accuracy
Analog Output Standard, 0.1 mV per Degree
Optional Laser Sighting with Either 30:1 or 60:1 Optics
0.10 to 0.99 Adjustable Emissivity
Peak Hold Feature

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

The OS-651 thermometer is rugged, compact and easy-to-use for non-contact temperature measurements in industrial and maintenance applications. Fast and accurate, Models OS-651 and OS-651-LS (with optional laser sighting) both feature adjustable emissivity from 0.10 to 0.99, making them well suited for surface measurements. Both have standard 0.1 mV per degree output which can be sent to a recorder or datalogging device. The Model OS-651-LS features a laser sight for applications that require precise sighting to ensure accurate measurements.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    OS-651 8 Weeks   $795.00    Portable infrared pyrometer RoHS compliancy undetermined
    OS-651-LS 8 Weeks   $895.00    OS-651 with laser sighting RoHS compliancy undetermined
    OS-651-LS-60 8 Weeks   $1,395.00    Portable infrared pyrometer Portable infrared pyrometer with laser sighting and 60:1 optics RoHS compliancy undetermined
    OS-651-CASE In Stock   $35.00    Rugged carrying case RoHS compliant
Click to expand/minimize a list of what others bought with the CAL-3-IR  CAL-3-IR 2 Weeks   $135.00    NIST traceable calibration RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Each unit supplied with 9 V battery plus complete operator’s manual.
 Ordering Example: (1) OS-651-LS Portable infrared pyrometer Portable infrared pyrometer with laser sighting, $895.00

   
Keywords:Rugged Infrared Gun. Analog Output Standard and Peak Hold Feature Standard, bench ph meter hydraulic pressure gauges servo motion control