Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Handheld Design Infrared Thermocouples with Roller, Swivel, and Right-Angle Styles

OS-88000 and OS-98000 Series   
Made in the USA
 
Handheld Design Infrared Thermocouples
OS-88000 and OS-98000 Series:Handheld Design Infrared Thermocouples with Roller, Swivel, and Right-Angle Styles
Click for larger image.
   
Thermocouple Output for Compatibility with Thermocouple Meters and Controllers
Well Suited for Non-contact Measurement Applications
Right Angle and Swivel Head Probes for Hard-To-Reach Locations
Roller Probes Available for Moving Surfaces
Probes Include 5 Ft. PFA Shielded Cable
GMP Low Noise Miniature Connector Standard
Mating Female Connector Included

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

Model OS-88202-(*)-(#) (Shown)
Model OS-98202-(*)-(#) With Swivel Head
A roller-surface probe, ideal for measuring outside wall temperatures. Can be used on moving or rotating surfaces of 560 to 1500 mm (22 to 60") dia., with 90 m (300 ft) per min. max surface velocity. Max. 200°C (400°F) surface temperature.


Model OS-88010-(*)-(#)
Model OS-98010-(*)-(#) With Swivel Head (Shown)
Long, 300 mm (12") reach probe. For use on ovens and furnaces. 160°C (325°F) max. surface temperature


Model OS-88107-(*)-(#)
Right angle, long reach probe with 200 mm (8") sheath length. 160°C (325°F) max. surface temperature

Model OS-88201-(*)-(#)
Model OS-98201-(*)-(#) With Swivel Head(Shown)

A roller-surface probe, for use on moving or rotating, smooth surfaces with velocity up to 60 m (200') per minute. 200°C (400°F) max. surface temperature.

Model OS-88101-(*)-(#)
Right angle design for hard-to-reach inside surfaces. For measuring stationary surface temperatures. 160°C (325°F) max. surface temperature.

Model OS-88001-(*)-(#)
Model OS-98001-(*)-(#) With Swivel Head (Shown)
Standard probe for stationary surface measurements. Suited to molds, plates, walls, glassware, etc. 160°C (325°F) max. surface temperature.



Range Chart
Range
Code
Temperature
Range
-50F -18 to 27°C (0 to 80°F)
- 80F 10 to 49°C (50 to 120°F)
-98.6F 16 to 39°C (60 to 102°F)
-140F 25 to 80°C (80 to 180°F)
-180F 70 to 104°C (160 to 220°F)
-240F 95 to 130°C (200 to 270°F)
-280F 125 to 155°C (260 to 310°F)
-340F 145 to 175°C (290 to 350°F)
-440F 170 to 250°C (340 to 480°F)
* Specify Calibration: J, K, T or E.
# Specify Range code from Range Chart above


Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OS-98202-K-280F In Stock   $330.00    Roller-surface probe with swivel head, K thermocouple output, 125 to 155°C (260 to 310°F) temperature range  
 OS-88201-K-180F In Stock   $340.00    K Thermocouple, Roller-surface probe, for use on moving or rotating, smooth surfaces with velocity up to 60 m (200') per minute. 70 to 104°C (160 to 220°F)  
 OS-88201-K-440F In Stock   $340.00    K Thermocouple, Roller-surface probe, for use on moving or rotating, smooth surfaces with velocity up to 60 m (200') per minute. 170 to 250°C (340 to 480°F)  
 OS-88201-J-240F In Stock   $340.00    J Thermocouple, Roller-surface probe, for use on moving or rotating, smooth surfaces with velocity up to 60 m (200') per minute. 95 to 130°C (200 to 270°F)  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) OS-88001-K-140F Handheld infrared thermocouple for stationary surface measurements. Type K thermocouple, 25 to 80°C (80 to 180°F ) range, $260.00
 Part Number Builder
(1) (2) (3)
-
-
  
Option Descriptions
(1) Probe Style
  Select
OS-88202 for Roller-surface probe
OS-98202 for Roller-surface probe with swivel head
OS-88010 for Long reach probe
OS-98010 for Long reach probe with swivel head
OS-88201 for Roller-surface probe for smooth surfaces
OS-98201 for Roller-surface probe for smooth surfaces with swivel head
OS-88107 for Right angle long reach probe
OS-88101 for Right angle probe
OS-88001 for Standard probe
OS-98001 for Standard probe with swivel head
(2) Output
  Select
J for J Thermocouple
K for K Thermocouple
T for T Thermocouple
E for E Thermocouple
(3) Temperature Range
  Select
50F for -18 to 27°C(0 to 80°F)
80F for 10 to 49°C (50 to 120°F)
98.6F for 16 to 39°C (60 to 102°F)
140F for 25 to 80°C (80 to 180°F)
180F for 70 to 104°C (160 to 220°F)
240F for 95 to 130°C (200 to 270°F)
280F for 125 to 155°C (260 to 310°F)
340F for 145 to 175°C (290 to 350°F)
440F for 170 to 250°C (340 to 480°F)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Handheld Design Infrared Thermocouples with Roller, Swivel, and Right-Angle Styles, ph orp meter weight sensors