OMEGAETTE® Very Low-Cost Digital Infrared Thermometer |
| OS-FS |
|
 |
|
|
|
 |
The OS-FS is a compact, lightweight, easy-to-use pocket infrared thermometer. Features include adjustable emissivity, °C/°F switchability and built-in lock mode. It is ideal for quick temperature measurement between -33°C (-27°F) and 220°C (428°F). The OS-FS is designed for operation close to the target. For best results, keep within 1 to 2 cm (˜0.75") of the target. Distance to spot ratio is approximately 1:1.3. Spot size is approximately 4 mm @ 5 mm and 9 mm @ 11 mm.
This low-cost full featured unit comes complete with 2 (two) batteries (1 spare), wrist strap, metal carrying case, manual and NIST certificate!
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 2 (two) batteries (1 spare), wrist strap, metal carrying case, manual and NIST certificate.
Ordering Example: (1) OS-FS Infrared thermometer, $29.00
|
|
 |
|
 |
|
 |
|
Back to top
|