Infrared Thermometer with Laser Sighting |
| OS-PAL |
|
 |
|
|
|
 |
The OS-PAL is a non-contact
infrared thermometer. Simply aim
the thermometer at the target and
press the "Scan" button to display
the surface temperature of the
object it is aimed. This instrument is
not recommended for industrial or
scientific use.
SPECIFICATIONS
Temperature Range: -55 to 250°C (-67 to 482°F) with 0.1° resolution
Field of View: 6:1
Accuracy: ± 1.0°C (1.8°F)
Emissivity: Adjustable 0.05 to 1.00
Operating Range: 0 to 50°C (32 to 122°F)
Power: Two CR2032 batteries (required for laser) (included)
Battery Life: Typical 30 hours
Dimensions: 22.5 x 50 x 103 mm (0.88 x 1.97 x 4.06")
Weight: 65 g (2.3 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with neck strap, soft case, 2 CR2032 batteries and manual.
Ordering Example: (1) OS-PAL POCKET PAL® POCKET PAL® infrared thermometer, $52.00
|
|
 |
|
 |
|
 |
|
Back to top
|