Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Miniature Low Cost Non-contact IR Temperature Sensor Transmitter

OS101 Series   
1 year warranty NEW! CE Made in the USA
 
Infrared TemperatureTransmitter
OS101 Series:Miniature Low Cost Non-contact IR Temperature Sensor Transmitter
Click for larger image.
   
0 to 1000°F (-18 to 538°C) Measurement Range
Adjustable Emissivity From 0.1 to 1.0.
Fast, Accurate, Repeatable Readings
Type K Thermocouple, 0 to 5 Vdc, 4 to 20 mA or 1 mV /Deg Analog Output Models
Rugged, Miniature Industrial Design with Remote Sensor Head
User Adjustable High or Low Alarm Standard
NEMA-4 Metal Housing

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OS100 has been replaced by the OS100E series. For more information, please see the OS100E Series for complete details.

OMEGA’s low cost OS100 Series mini infrared transmitter system features a remotely mounted infrared temperature sensor and high performance microprocessor based signal conditioner. The OS100’s miniature sensor head design is ideal for measuring temperature in confined, hard-to-reach places and harsh environments. The sensor head is connected to the main electronics housing via a 6 ft shielded cable standard on all models. The signal conditioners main electronics are mounted in a rugged NEMA-4 rated diecast aluminum housing and feature adjustable emissivity, linear voltage, current or type K thermocouple output calibrated for the temperature range of -18 to 538°C (0 to 1000°F). A user adjustable high/low alarm output is standard on all models.

SPECIFICATIONS
Accuracy: ±2% of reading or 2.2°C whichever is greater
Repeatability: ±1% of reading
Spectral Response: 5-14 µm
Response Time: 150 mSec (0 to 63% of final reading)
Emissivity Range: 0.10 to 1.0
Field of View: 6:1
Open Aperture: 0.4" 10mm
Ambient Operating Range:
Main electronics: 0 to 50°C (32 to 122°F)
Sensor head: 0 to 70°C (32 to 158°F)
High temp sensor head (-HT): 0 to 85°C (32 to 158°F)
Power: 12 to 24 Vdc
Temperature Range: -18 to 538°C (0 to 1000°F)
Alarm: Adjustable, open drain (100 mA)
Transmitter Output: Type K thermocouple, 1 mV/deg, 0 to 5 Vdc or 4 to 20 mA. Internal screw terminal connections
Electronics Housing: NEMA-4, diecast aluminum
Sensor Head Cable Length: 6' (1.8m) standard
Box Dimensions: 11.4 x 6.3 x 3 cm (4.5" x 2.5" x 1.2")
Weight: 300 g (0.6 lb)
Sensor Head: 25 dia. x 64 mm long (1" x 2.5") with 3/4-16 UNF thread


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OS101-K  OS101-K    Consult sales   Transmitter with type K TC output  
Click to expand/minimize a list of what others bought with the OS101-MV-C  OS101-MV-C    Consult sales   Transmitter with 1mV/ Deg C dc output  
    OS101-MV-F-HT    Consult sales   Transmitter with 1mV/ Deg F dc output and high temperature sensor head  
 Accessories
Click to expand/minimize a list of what others bought with the OS100-MB  OS100-MB In Stock   $20.00    Mounting Bracket  
Click to expand/minimize a list of what others bought with the OS100-DR  OS100-DR In Stock   $25.00    DIN Rail Mounting Adaptor  
Click to expand/minimize a list of what others bought with the OS100-AP  OS100-AP In Stock   $30.00    Air Purge Collar  
Click to expand/minimize a list of what others bought with the OS100-WC  OS100-WC In Stock   $175.00    Water Cooling Jacket  
Click to expand/minimize a list of what others bought with the OS100-LS  OS100-LS In Stock   $175.00    Laser Sighting Accessory  
    OS100-CA6FT In Stock   $25.00    Sensor Head Extension Cable 6' (2 m)  
Click to expand/minimize a list of what others bought with the OS100-CA15FT  OS100-CA15FT In Stock   $35.00    Sensor Head Extension Cable 15' (4.6 m)  
Click to expand/minimize a list of what others bought with the OS100-CA25FT  OS100-CA25FT In Stock   $45.00    Sensor Head Extension Cable 25' (7.6 m)  
Click to expand/minimize a list of what others bought with the TX8-100  TX8-100 In Stock   $95.00    Power / Output Cable 100' (30 m)  
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 In Stock   $40.00    24 Vdc Power Supply  
Click to expand/minimize a list of what others bought with the CAL-3-IR  CAL-3-IR 2 Weeks   $135.00    NIST Traceable Calibration  
All dollar amounts on this site are shown in US currency.

 Note: Each OS101 comes complete with sensor head and 1.8 m (6') cable, sensor head mounting nut, main electronics housing and operator’s manual.
 Part Number Builder
(1)
OS101-
  
Option Descriptions
(1) Output Type
  Select
MV-C for 1 mV/°C output
MV-C-HT for 1 mV/°C output with high temp sensor head
MV-F for 1 mV/°F output
MV-F-HT for 1 mV/°F output with high temp sensor head
K for Type K output
K-HT for Type K output with high temp sensor head
V1 for 0 to 5 Vdc output
MA for 4 to 20 mA output
MA-HT for 4 to 20 mA output with high temp sensor head
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OS101E Series OS101E Series:
Infrared Temperature Sensor/Transmitters
   
Keywords:Miniature Low Cost Non-contact I/R Temperature Sensor Transmitter. Models: OS101-MV-(*), OS101-K, OS101-VI, OS101-MA , angle encoder contact temperature measurement non contact temperature measurement temperature measurement instrument