Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display |
| OS102 Series - See our New OS101E and OS102E |
|
 |
|
|
Miniature Low Cost IR Temperature Sensor
 |
| Click for larger image. |
|
|
|
|
| |
-18 to 538°C (0 to 1000°F) Range
|
| |
Adjustable Emissivity From 0.10 to 1.0
|
| |
Fast, Accurate, Repeatable Readings
|
| |
Built-in °F/°C Switchable LED Display
|
| |
0 to 5 Vdc, 4 to 20 mA or 1 mV/Deg. Analog Outputs Available
|
| |
Rugged, Miniature Industrial Design with Remote Sensor Head
|
| |
User Adjustable High or Low Alarm Standard
|
| |
NEMA-4 Metal Housing
|
View related products - Laboratory Equipment
|
| |
|
|
|
 |
See OMEGA’s new low cost OS102E which replaces the OS102 Series.
The OS102
mini infrared transmitter system features a remotely mounted infrared
temperature sensor and high performance microprocessor
based signal conditioner with built-in LED display.
The OS102’s miniature sensor head design is ideal for measuring temperature in confined, hard-to- reach places and harsh environments. The sensor head is connected to the main electronics housing via a 1.8 m (6') shielded cable standard on all models. The signal conditioners main electronics are mounted in a rugged NEMA-4 rated diecast aluminum housing and feature adjustable emissivity, linear voltage, current output calibrated for the temperature range of -18 to 538°C (0 to 1000°F). A user adjustable high/low alarm output is standard on all models.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OS100-LS Laser Sighting Accessory, $175.00, plus (1) OS100-CA15FT Sensor Head Extension Cable 4.6 m (15'), $35.00, $175.00 + 35.00 = $210.00
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|