Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Fast ,Very High Temperature, Fixed Distance Infrared Sensors

OS1561, OS1571   
2 year warranty OmegaCare Made in the USA
 
Very High Temperature Infrared Sensors
OS1561, OS1571:Fast ,Very High Temperature, Fixed Distance Infrared Sensors
Click for larger image.
   
$ 2,340.00  OS1561C-R2-MA
±1.0% rdg Accuracy
±0.5% rdg Repeatability
10 msec Response, 0 to 63.2%
Rugged Construction
Adjustable Emissivity
Unaffected by Most Electrically Noisy Environments
Optional Air Purge for Dirty Environments
Backlight Capability Available
Peak Sense and Hold Standard
Ranges to 390°C (735°F) with Lead Sulfide Detector
Ranges to 3700°C (6692°F) with Lead Selenide Detector
1 mV per Degree Output Standard with Optional Thermocouple, 0 to 10 Vdc or 4 to 20 mA Output Available
Signal Processing Available with OS1571

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF View a printer friendly page

The OS1561 and OS1571 stand-alone line of sight infrared pyrometers provide a 10 msec time constant for applications requiring exceptionally fast and accurate non-contact temperature measurements.

It is a compact and rugged unit, with 1 mv/degree outputs, and is compatible with a variety of temperature instrumentation including meters, recorders and dataloggers. It has an optional linear output of either 0 to 10 Vdc or 4 to 20 mA

The detector has a built-in synchronous demodulation circuitry, making it ideal for use in applications with high levels of electrical noise.

The OS1571 offers signal processing outputs of peak sense and hold. The pyrometer also has the ability for backlighting which defines the exact area being measured by projecting an image of light at a particular point on the object.

The OS1561 and OS1571 detectors are available in various temperature ranges with specific spot sizes at specific target distances (see ordering matrix on next page for details). It is intended for fixed mount applications where the pyrometer location, relative to the object being measured, will be constant.

Range Code Temperature
Range
Spectral
Response
Detector
Type
Spot Size at
Distance to Target
R1130 to 260°C (266 to 500°F)1.8-3.0 micronsLead Sulfide9.7" @120"
R2185 to 390°C (365 to 734°F)1.8-3.0 micronsLead Sulfide2.35" @ 120"
R370 to 140°C (158 to 284°F)1.8-3.0 micronsLead Sulfide0.10" @ 2.0"
R4100 to 300°C (212 to 572°F)1.8-3.0 micronsLead Sulfide0.17" @ 12.0"
R5200 to 600°C (342 to 1112°F)4.5-5.15 micronsLead Selenide9.7" @ 120"
R6800 to 2400°C (1472 to 4352°F)4.5-5.15 micronsLead Selenide2.35" @ 120"
R71000 to 3000°C (1832 to 5432°F)4.5-5.15 micronsLead Selenide0.17" @ 12.0"
R81235 to 3700°C (2255 to 6692°F)4.5-5.15 micronsLead Selenide0.49" @ 28.0"
Other temperature ranges and spot sizes vs. distance to target ranges are available; consult factory for details.

Second Output
OS1561 Models - No Add’l Cost
Optional Second Output
OS1571 Models
Order Suffix Description
-V0 to 10 Vdc
-MA4 to 20 mA
-JJ thermocouple
-KK thermocouple
Order Suffix Description
-V0 to 10 Vdc
-MA4 to 20 mA

Optional Signal Processing Feature
OS1571 Models only

Order Suffix Description
-PSPeak Sense and Hold
-SASignal Advertising
-FRFast Rise Variable Decay


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 OS1561C-R1-J 2 Weeks   $2,340.00    fixed distance pyrometer with 130 to 260°C range, 1 mV/°C output, J thermocouple second output  
 OS1561F-R2-MA 2 Weeks   $2,340.00    fixed distance pyrometer with 365 to 734°F range, 1 mV/°F output, 4 to 20 mA second output  
 OS1571C-R1 2 Weeks   $3,915.00    fixed distance pyrometer with 130 to 260°C range, 1 mV/°C output  
 OS1571C-R1-V 2 Weeks   $3,990.00    fixed distance pyrometer with 130 to 260°C range, 1 mV/°C output, optional 0 to 10 Vdc second output  
 OS1571F-R2-MA-PS 2 Weeks   $4,370.00    fixed distance pyrometer with 365 to 734°F range, 1 mV/°F output, optional 4 to 20 mA second output, Peak Sense and Hold  
 Accessories
 OS1562-MB 2 Weeks   $95.00    Mounting Bracket  
 PSS-D15B In Stock   $156.00    ±15 Vdc or 30 V regulated power supply, ±100 mA, 0.025 line and load, 115 Vac input  
All dollar amounts on this site are shown in US currency.

 Note: Specify range code from range chart above. Units come complete with operator’s manual.
Model OS1561 can use range codes R1 thru R4. Model OS1571 can use range codes R1 thru R8.
 Ordering Example: (1) OS1571F-R6-MA Fixed distance pyrometer with 1472 to 4352°F range, 1 mV/°F output, optional 4-20 mA second output and signal averaging, $4,660.00
 Part Number Builder
(1) (2) (3) (4) (5)
OS
-
  
Option Descriptions
(1) Model
  Select
1561 for model 1561
1571 for model 1571
(2) Output
  Select
C for 1 mV/°C output
F for 1 mV/°F output
(3) Range
  Select
R1 for 130 to 260°C (266 to 500°F)
R2 for 185 to 390°C (365 to 734°F)
R3 for 70 to 140°C (158 to 284°F)
R4 for 100 to 300°C (212 to 572°F)
R5 for 200 to 600°C (342 to 1112°F)
R6 for 800 to 2400°C (1472 to 4352°F)
R7 for 1000 to 3000°C (1832 to 5432°F)
R8 for 1235 to 3700°C (2255 to 6692°F) (NOTE R5 R6 R7 R8 ranges with Lead Selenide Detector are only available on OS1571 models.)
(4) Second Output(standard with OS1561 and optional with OS1571)
  Select
Nothing(leave field blank) for no second output(OS1571 only)
-V for 0 to 10 Vdc
-MA for 4 to 20 mA
-J for J thermocouple(OS1561 only)
-K for K thermocouple(OS1561 only)
(5) Optional Signal Processing Feature(OS1571 only)
  Select
Nothing(leave field blank) for no options signal processing feature
-PS for Peak Sense and Hold
-SA for Signal Advertising
-FR for Fast Rise Variable Decay
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Fast ,Very High Temperature, Fixed Distance Infrared Sensors. Models: OS1561C-(*), OS1561F-(*), OS1571C-(*), OS1571F-(*), best infrared thermometer calibration tool digital infrared thermometer infrared digital thermometer