Fast Response Fiber Optic Infrared Sensors |
| OS1562, OS1572 |
|
 |
|
|
Fast Response Fiber Optic Infrared Sensors
 |
| Click for larger image. |
|
|
$
2,400.00
OS1562F-L1-R2-1
|
| |
Temperature Ranges to 1825°C (3320°F)
|
| |
±1.0%Accuracy
|
| |
Time Constant 10 msec 0 to 63.2%)
|
| |
Small Spot Sizes Down to 0.020" at 6"
|
| |
1 mV/Degree Output Standard
|
| |
Unaffected by Electrical Noise
|
| |
Emissivity Adjustment for High Accuracy Measurements
|
| |
Fiber Optic Vacuum Bushing Good for 10-7 Torr
|
| |
Optional Backlighting For Precise Sighting
|
| |
L1 Standard Probe
|
| |
Available Second Output: 0 to 10 Vdc, 4 to 20 mA, J or K Thermocouple Signal
|
| |
Signal Processing Available with OS1572
|
View related products - Infrared Temperature Measurement Instruments
|
| |
|
|
|
 |
The OS1562 and OS1572 are stand-alone fiber optic infrared
sensor for applications requiring the advantages of non-contact
temperature measurement and fiber optic technology. They are
used where conventional infrared detectors are not possible, such as
with targets which are not easy to access, have small spot sizes, are
in high energy fields or are in environments with high humidity
or containing smoke, or in vacuum applications.
Some important factors that determine the fiber optic assembly
needed with the sensors are: the distance from the fiber optic probe
lens to the surface being measured; the size of object; the temperature
range; the ambient temperature range around the fiber optics; the
length of fiber optic cable; the method of heating the surface being
measured; and the atmospheric conditions between the fiber optic
lens and the product.
The ordering matrix shows a few configurations of the sensors with
fiber optic probe assemblies. Consult OMEGA for other available
fiber optic assembly configurations. All systems include sensor, fiber
optic probe, and fiber optic cable.
Available Probe Types
L1 Lens Probe (Standard)
L2 Ceramic/Metal Tip
L3 Polymer Bolt
L4 Ejector Pin Probe
| Model No. |
Temp. Range |
Spot Size @ Target Dist. |
Cable Length |
Output Signal(s) |
Signal Processing |
| OS1562F-L1-R1 | 850 to 1800°F | 0.020"@6" | 5' | 1 mV/° standard
2nd output optional, see table | N/A |
| OS1562F-L1-R2 | 400 to 850°F | 0.085"@6" | 1' | N/A |
| OS1562F-L1-R3 | 400 to 850°F | 0.22"@8" | 5' | N/A |
| OS1562C-L1-R4 | 900 to 1825°C | 1.0"@26" | 5' | N/A |
| OS1572F-L1-R1 | 1600 to 3320°F | 0.020"@6" | 5' | optional see table |
| OS1572F-L1-R2 | 400 to 850°F | 0.085"@6" | 1' |
| OS1572F-L1-R3 | 450 to 1000°F | 0.22"@8" | 5' |
| OS1572C-L1-R4 | 800 to 1550°C | 1.0"@26" | 5' |
Optional Second Output OS1562 Models - No Add’l Cost |
Optional Second Output OS1572 Models |
| Order Suffix |
Description |
| -V | 0 to 10 Vdc |
| -MA | 4 to 20 mA |
| -J | J thermocouple |
| -K | K thermocouple |
|
| Order Suffix |
Description |
| -V | 0 to 10 Vdc |
| -MA | 4 to 20 mA |
|
Optional Signal Processing Feature
OS1572 Models
| Order Suffix |
Description |
| -PS | Peak Sense and Hold |
| -SA | Signal Advertising |
| -FR | Fast Rise Variable Decay |
|
 |
 |
|
 |
| IR2 SUPERMETER® Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System |
|
Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output |
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit comes complete with sensor probe assembly, fiber optic cable and operator’s manual.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OS1592:
|
|
Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output
|
 |
 |
|
 |
iR2P and iR2C:
|
|
IR2 SUPERMETER® Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System
|
 |
 |
|
|
|
 |
 |
|
|