The OS1600, OS1700 and OS1800 Series are a complete family of non-contact infrared two-wire
temperature transmitters, with temperature ranges from -45 to 2500°C (-50 to 4500°F). This family
provides the ultimate in performance and versatility at an economical price, with two-wire simplicity, a
choice of six infrared spectral responses, and a broad range of temperature capabilities. The linear
4-20 mA output signal allows the sensor to be interfaced with a variety of remote devices: indicators,
controllers, recorders and/or computers, etc.
For fine tuning, the sensors have an adjustable response time of 0.2-5.0 seconds, an emissivity
adjustment of 0.1-0.99 and an adjustable peak hold option. Accessories include air purge collar to protect
the lens, and a water cooling/air purge unit for high
ambient exposure temperatures up to 120°C (250°F).
Completely self-contained in a rugged, compact NEMA-4 enclosure, the OS1800 Series sensor offers
the additional convenience of a built-in digital display for local on-site readings. The OS1800 Series is
supplied complete with OS1800-SB swivel mounting bracket for aligning the sensor (on the back of the
unit) to “look” at the surface being measured.
The OS1700 Series is completely self-contained in a rugged, compact housing. Combining the
electronics with the infrared sensor, the OS1700 is ideal for OEM and multi-unit installations. Mounting
accessories for the OS1700 are optional and must be ordered separately (see accessory ordering matrix
on page 61).
The OS1600 Series rugged sensor combines a miniature sensing head with remote electronics for
applications in restricted areas. It is designed for OEM and multi-unit applications where cost and space are
limiting factors. The OS1600 Series comes complete with infrared sensing head, 10' of
interconnecting cable, electronics board, OS1600-2LN mounting lock nuts, OS1600-MB mounting base and
complete operator’s manual.
Model No.
Description
Applications
OS1611(*)-(**)
Remote IR sensing head and electronics
High temperature applications such as metals, foundries, heat treating, glass melting, and semiconductor processing
OS1711(*)-(**)
Combined IR sensor head with electronics
OS1811(*)-(**)
Combined IR sensor, electronics, NEMA-4 housing and integral display
OS1621(*)-(**)
Remote IR sensing head and electronics
Medium temperature measurements involving the production and processing of metals
OS1721(*)-(**)
Combined IR sensor head and electronics
OS1821(*)-(**)
Combined IR sensor, electronics, NEMA-4 housing and integral display
OS1631(*)-(**)
Remote IR sensing head and electronics
Insensitive to combustion gases and flames. Ideal for measuring surface temperatures inside furnaces and combustion chambers where flames are present, e.g., lime kilns and reheat furnaces
OS1731(*)-(**)
Combined IR sensor head and electronics
OS1831(*)-(**)
Combined IR sensor, electronics, NEMA-4 housing and integral display
OS1641(*)-(**)
Remote IR sensing head and electronics
Designed to measure glass surface temperatures in glass processing. Also for drying where quartz infrared heaters are used
OS1741(*)-(**)
Combined IR sensor head and electronics
OS1841(*)-(**)
Combined IR sensor, electronics, NEMA-4 housing and integral display
OS1651(*)-(**)
Remote IR sensing head and electronics
For plastic film and plastic based materials. Also for high temperature products opaque at 8 microns
OS1751(*)-(**)
Combined IR sensor head and electronics
OS1851(*)-(**)
Combined IR sensor electronics, NEMA-4 housing and integral display
OS1661(*)-(**)
Remote IR sensing head and electronics
General purpose low-temperature processing applications such as paper, textiles, plastics, food, printing, and rubber
OS1761(*)-(**)
Combined IR sensor head and electronics
OS1861(*)-(**)
Combined IR sensor electronics, NEMA-4 housing and integral display
*Specify temperature range code from Temperature Range Table.
**Specify focal option from Focal Option Table.
† All dollar amounts on this site are shown in US currency.
Part Number Builder
Option Descriptions
(1)
Model Series
Select 16 for OS16 series 17 for OS17 series 18 for OS18 series
(2)
Part Number Code(see table above)
Select 11 for code 11 21 for code 21 31 for code 31 41 for code 41
(3)
Temperature Range(not all ranges apply to all models-see table above)
Select 11 for 260-475°C 12 for 375-650°C 13 for 475-800°C 14 for 650-1100°C 15 for 800-1375°C 16 for 975-1650°C 17 for 1100-1925°C 18 for 1375-2500°C 19 for 500-900°F 21 for 250-575°C 22 for 375-800°C 23 for 538-1100°C 24 for 538-1100°F 25 for 700-1500°F 26 for 1000-2000°F 31 for 300-975°C 32 for 425-1200°C 33 for 650-1750°C 34 for 1100-2200°C 35 for 600-1800°F 36 for 800-2200°F 37 for 1200-3200°F 38 for 2000-4000°F 41 for 100-550°C 42 for 250-800°C 43 for 250-1375°C 44 for 200-1000°F 45 for 500-1500°F 46 for 500-2500°F 51 for 30-300°C 52 for 100-550°C 53 for 250-800°C 54 for 250-1375°C 55 for 100-600°F 56 for 200-1000°F 57 for 500-1500°F 58 for 500-2500°F 61 for -45-100°C 62 for 0-250°C 63 for 0-550°C 64 for 100-550°C 65 for 150-1100°C 66 for -50-200°F 67 for 0-500°F 68 for 0-1000°F 69 for 200-1000°F 110 for 700-1200°F 111 for 900-1500°F 112 for 1200-2000°F 113 for 1500-2500°F 114 for 1800-3000°F 115 for 2000-3500°F 116 for 2500-4500°F 610 for 100-2000°F
(4)
Focal Option
Select S for Standard optics C for Close focus optics D for Distant optics
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.